TDK Electronics · TDK Europe

Innovative online tool

February 17, 2015

The fast and easy way to find the right snubber capacitor

 Teaser_LG_en

TDK Corporation presents the EPCOS Snubber Cap Finder – an innovative online tool that simplifies and speeds up the search for suitable snubber capacitors to protect IGBT modules against voltage peaks. With Snubber Cap Finder, the user only has to enter the manufacturer's IGBT code number in the search mask, and the integrated database, covering over 1000 IGBT modules from major suppliers, then locates the appropriate capacitors.

Alternatively, the search can be made by entering the voltage, capacity, capacitor type or terminal configuration. The search is then supported with technical drawings of the selected terminal configuration, an overview of the key technical data and the link to the corresponding data sheets.

The tool is available at www.epcos.com/filmcap.

The EPCOS snubber capacitors are currently available in 17 different terminal configurations. The series, ranging from B32656S* to B32686S*, are characterized by their high pulse strength and reliability of the contacts. In addition, the components offer extremely low ESL values. The tin-plated copper straps have hole spacings ranging from 19.5 mm to 63 mm. These snubber capacitors cover a range of voltages from 850 V DC to 2000 V DC and capacitances from 68 nF to 5.6 µF. All types are designed for temperatures of up to +110 °C.



Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media