Overvoltage protection
August 12, 2025
TDK expands ultra-low voltage TVS diode portfolio for high-speed consumer interfaces
TDK Corporation (TSE:6762) has expanded its ultra-low clamping voltage TVS diode lineup with three new models in the SD0201 series, tailored for high-speed consumer electronics interfaces. These TVS diodes offer compact protection for USB Type-C, HDMI, DisplayPort, and Thunderbolt connections in smartphones, laptops, tablets, wearables, and networking devices.
Each component comes in a 0201 chip-scale package (CSP), measuring just 0.58 x 0.28 x 0.15 mm (L x W x H) for space-constrained designs. Having working voltages of ±1 V, ±2 V, and ±3.6 V, the new TVS diodes safeguard sensitive circuits from electrostatic discharge (ESD) and transient surges. This means they meet IEC 61000-4-2 standards with ESD discharge robustness up to ±15 kV and support surge current handling up to 7 A, depending on the variant. Their symmetrical design enables bidirectional protection and thus flexible PCB routing, while very low leakage currents and dynamic resistance as low as 0.16 Ω enhance application-level efficiency.
The individual components differ in their DC working voltage and parasitic capacitance: the SD0201SL-S1-ULC101 (ordering code B74121U1036M060) has a working voltage of ±3.6 V and a parasitic capacitance of 0.65 pF, the SD0201-S2-ULC105 (B74121U1020M060) of ±2 V and 0.7 pF, and the SD0201SL-S1-ULC104 (B74121U2010M060) of ±1 V and 0.15 pF. A LTspice model library for SEED simulations for TVS diodes is available for download.
TDK’s new ultra-low clamping voltage TVS diodes are engineered to meet the challenges in today and tomorrow’s consumer electronics, ensuring reliable performance and safeguarding sensitive electronic devices from damaging transients.
Features & Applications
Main applications
- High-speed interfaces in smartphones, laptops, tablets, wearables, network communication devices, and other portable devices with tight space requirements
Main features and benefits
- Bidirectional ESD protection of one high-speed I/O line
- ESD discharge robustness up to 15 kV
- Very low clamping voltage
- Low capacitance
- Low leakage current
- Chip-scale package 0201 (0.58 x 0.28 mm) with a height of 0.15 mm
Key Data
Type | Ordering code | DC working voltage [V] | Breakdown voltage (typ.) [V] | Clamping voltage (16 A) [V] |
---|---|---|---|---|
SD0201SL-S1-ULC101 | B74121U1036M060 | 3.6 | 6.3 | 5.2 |
SD0201-S2-ULC105 | B74121U1020M060 | 2 | 6.3 | 5.2 |
SD0201SL-S1-ULC104 | B74121U2010M060 | 1 | 3.0 | 7.2 |
About TDK Corporation
TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK’s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads, software and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics, and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2025, TDK posted total sales of USD 14.4 billion and employed about 10,5000 people worldwide.