TDK Electronics · TDK Europe

Capacitors for snubbering, resonant, power factor correction (PFC)

Get data sheets and search

PDF Capacitance (µF) Rate of voltage rise (V/µs) Rated voltage (V DC) Rated voltage (V AC) Design Type Lead spacing (mm) Temperature, max. (°C)
0.001 - 1 170 - 15000 250 - 2000 --- Radial, boxed B3267*L 10, 15 +125
0.0022 - 40 24 - 7500 250 - 2000 --- Radial, boxed B3265*A/G/J/T 10 - 52.5 +110
0.0022 - 0.47 1500 - 6500 630 - 2000 --- Straight terminal B3264*H 10 - 22.5 +125
0.0022 - 0.56 500 - 8000 400 - 2000 --- Radial, boxed B3264*B 10 - 22.5 +125
0.01 - 22 54 - 400 450 - 630 --- Radial, boxed B3267*Z 10 - 37.5 +125
0.022 - 0.68 2000 - 4500 1000 - 2000 --- Radial, strap terminals B32686S --- +110
0.068 - 2.2 100 - 250 450 - 630 --- Radial, boxed B3267*P 10 - 22.5 +125
0.068 - 5.6 275 - 700 850 - 2000 450 - 800 Radial, strap terminals B3265*S --- +110
0.47 - 2.2 15 - 60 450 --- Straight terminal B3270*P 10 - 22.5 +110

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Definition of terms
  • Typical applications
  • Questionnaire for new developments
  • General technical information
  • Standards and specifications
  • Marking and ordering code system
  • Taping and packing
  • Weights
  • Mounting guidelines
  • Quality
  • Environment
  • Symbols and terms
  • Overview
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.