The TDK USSM sensor board (reference design) is an industrial-grade board fully equipped for the seamless operation of USSM sensors and communication with high-level control systems using various possible protocols.
TDK provides design files for download below so that the end users can customize them to their needs. In addition, TDK provides manufacturing and assembly files so that the end user can order them directly from the board manufacturers and get a quick integration.
These files and design references are provided for demo purposes only WITHOUT ANY WARRANTY OF ANY KIND.