TDK Electronics · TDK Europe

Motor Run Capacitors

Number of hits: 1
PDF Inventory Ordering code Capacitance (µF) Capacitance tolerance (%) Rated voltage (V AC) Construction Terminals                Life expectancy to IEC 60252–1 (h) Safety class to IEC 60252–1 Approval Safety class to UL 810 with UL recognition Type
B32332I6306J080 30 ±5 450 aluminum can with bolt, UL 94 V2/V0 top Fast-on 30000 S2 CQC component B32330I6

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list