TDK Electronics · TDK Europe

Capacitors for Snubbering, Ressonant, Power Factor Correction (PFC)

Number of hits: 1
PDF Inventory Ordering code STYLE Capacitance (µF) Capacitance tolerance (%) Rate of voltage rise (V/µs) Peak current, max (kA) Rated voltage (V DC) RMS voltage (V AC) Design Dielectric/Style Height (max.) (mm) Lead spacing (mm) Length (max.) (mm) Technology Width (max.) (mm) THB compliance THB time (h) THB rel. humidity (%) THB temperature (°C) THB voltage (V RMS) Temperature, max. (°C) Type
B32672P5474K000 MKP 0.47 ±10 160 75,2 520 200 Radial, boxed Polypropylene 12.5 15 18 Wound 7 +60 °C / 95% RH / VR DC / 1000 h 1000 95 +60 520 +125 B3267*P

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list