TDK Electronics · TDK Europe

Capacitors for Snubbering, Ressonant, Power Factor Correction (PFC)

Number of hits: 8
PDF Inventory Ordering code STYLE Capacitance (µF) Capacitance tolerance (%) Rate of voltage rise (V/µs) Peak current, max (kA) Rated voltage (V DC) RMS voltage (V AC) Design Dielectric/Style Height (max.) (mm) Lead spacing (mm) Length (max.) (mm) Technology Width (max.) (mm) THB compliance THB time (h) THB rel. humidity (%) THB temperature (°C) THB voltage (V RMS) Temperature, max. (°C) Application Type
B32652A2682J004 MKP 0.0068 ±5 8000 54.4 2000 700 Radial, boxed Polypropylene 18.5 15 18 Wound 11 +40 °C / 93% RH / VR DC / 1000 h 1000 93 +40 2000 +110 Snubber B3265*A/G/J/T
B32652A2682K004 MKP 0.0068 ±10 8000 54.4 2000 700 Radial, boxed Polypropylene 18.5 15 18 Wound 11 +40 °C / 93% RH / VR DC / 1000 h 1000 93 +40 2000 +110 Snubber B3265*A/G/J/T
B32652A2682J003 MKP 0.0068 ±5 8000 54.4 2000 700 Radial, boxed Polypropylene 18.5 15 18 Wound 11 +40 °C / 93% RH / VR DC / 1000 h 1000 93 +40 2000 +110 Snubber B3265*A/G/J/T
B32652A2682J189 MKP 0.0068 ±5 8000 54.4 2000 700 Radial, boxed Polypropylene 18.5 15 18 Wound 11 +40 °C / 93% RH / VR DC / 1000 h 1000 93 +40 2000 +110 Snubber B3265*A/G/J/T
B32652A2682K003 MKP 0.0068 ±10 8000 54.4 2000 700 Radial, boxed Polypropylene 18.5 15 18 Wound 11 +40 °C / 93% RH / VR DC / 1000 h 1000 93 +40 2000 +110 Snubber B3265*A/G/J/T
B32652A2682J000 MKP 0.0068 ±5 8000 54.4 2000 700 Radial, boxed Polypropylene 18.5 15 18 Wound 11 +40 °C / 93% RH / VR DC / 1000 h 1000 93 +40 2000 +110 Snubber B3265*A/G/J/T
B32652A2682K000 MKP 0.0068 ±10 8000 54.4 2000 700 Radial, boxed Polypropylene 18.5 15 18 Wound 11 +40 °C / 93% RH / VR DC / 1000 h 1000 93 +40 2000 +110 Snubber B3265*A/G/J/T
B32652A2682K189 MKP 0.0068 ±10 8000 54.4 2000 700 Radial, boxed Polypropylene 18.5 15 18 Wound 11 +40 °C / 93% RH / VR DC / 1000 h 1000 93 +40 2000 +110 Snubber B3265*A/G/J/T

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list