TDK Electronics · TDK Europe

EMI Supression Capacitors

Number of hits: 1
PDF Inventory Ordering code STYLE Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) Rated voltage (V AC) RMS voltage (V AC) Height (max.) (mm) Lead spacing (mm) Length (max.) (mm) Width (max.) (mm) Suppression class THB compliance Temperature, max. (°C) Packing type Type
B32023B3104M289 MKP 0.1 ±20 1500 300 300 16.5 22.5 26.5 10.5 Y2 +40 °C / 93% RH / 0 V / 1344 h +110 Ammo pack straight B3202*A3/B3/C3

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list