TDK Electronics · TDK Europe

TDK Demo Kit Software

The compact TDK Ultrasonic Sensor Module measures distances completely invisibly and contact-free. It detects objects using inaudible ultrasonic waves transmitted and received by a piezoelectric disc.

The TDK USSM User Interface is a demo software to trigger and visualize USSM sensors measurements and data. It can be used with the USSM Demo board or any board supporting a similar command line interface (CLI). It can also be used to upgrade Demo board firmware. The software is fully customizable - if needed - and configurable through configuration files stored under the config folder. The software is provided for demo purposes only WITHOUT ANY WARRANTY OF ANY KIND. It must be used only with TDK products.


Download software

 Download Demoboard Pic

Description:

  • Combined configuration file for both board types:
    • TDK 9 Sensor Board (recommended)
    • TDK Demo Board (2-channel)
  • Both boards can:
    • be operated simultaneously or independently.
    • access the functions of both boards.
  • Same sensor configuration and command-set
  • Same command line interface
  • Same measurements (except Jtag mode, which is only available on the Demo Board)
  • The terminal can be switched during operation to connect to any selected board. 
  • Can be used as a template for the user to add own boards and CLI.
Get user interface / firmware