TDK Electronics · TDK Europe

Cores with distributed Air Gaps

Number of hits: 1
PDF Inventory Core shape Individual parts Sections Terminals Remarks Ordering code
ETD 39/20/13DG Coil former 1 16 pins max. op. temp. 155°C B66364B1016T001

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list