TDK Electronics · TDK Europe

Surge protection

November 20, 2025

TDK combines a varistor and a gas discharge tube into one component with superior performance

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) has introduced the G series of surge protection components, comprising the G14 (ordering code: B72214G) and the G20 (B72220G). Integrating a metal oxide varistor (MOV) and a gas discharge tube (GDT) into a single hybrid design and connecting them in series leverages the strengths of both elements. This configuration reduces leakage current to virtually zero, extends the lifetime of the whole component, and provides superior surge protection compared to using either element separately in parallel. These new components are commonly used in power supplies, chargers, appliances, surge protection devices, and communication systems that demand both efficiency and reliability.

Innovation through series hybrid design:

  • Zero standby leakage current: With the GDT isolating the MOV during normal operation, leakage currents are virtually eliminated, maximizing efficiency.

  • Extended MOV lifetime: The MOV is only engaging when the GDT has fired, drastically reducing stress and aging.

  • Reliable surge handling: When fired, the GDT quickly becomes low resistive and acts as the "first line of defense." Meanwhile, the MOV clamps residual voltages, absorbs remaining energy, and eliminates follow-current to prevent the GDT from reigniting.

  • Compact integration: A single hybrid device simplifies design and reduces board space compared to discrete solutions.

The G series is available in two leaded versions: G14 and G20, which refer to MOV disk diameters of 14 mm and 20 mm, respectively. G14 models support AC operating voltages from 50 V to 680 V, while G20 versions extend this range to 750 V. The maximum surge current capability for a single pulse (8/20 µs) is 6,000 A (G14) and 10,000 A (G20), absorbing up to 200 J (G14) or 490 J (G20) of energy. Their operating temperature range is specified as -40 °C to +105 °C.

 

Features & Applications

Main applications

  • Power supplies
  • Surge protection devices
  • White goods / Home appliances
  • Communication equipment
  • Smart metering
  • Drives



     

Main features and benefits

  • Combining the strengths of both technologies
  • Long lifetime
  • Coating: epoxy, flame-retardant according to UL 94 V-0
  • Operating temperature -40 °C to +105 °C
  • Small footprint
     

 

Further information on the products can be found at www.tdk-electronics.tdk.com/en/varistors_leaded

 



About TDK Corporation

TDK Corporation (TSE:6762) is a global technology company and innovation leader in the electronics industry, based in Tokyo, Japan. With the tagline “In Everything, Better” TDK aims to realize a better future across all aspects of life, industry, and society. For over 90 years, TDK has shaped the world from within; from the pioneering ferrite cores to cassette tapes that defined an era, to powering the digital age with advanced components, sensors, and batteries, leading the way towards a more sustainable future. United by TDK Venture Spirit, a start-up mentality built on visions, courage and mutual trust, TDK’s passionate team members around the globe pursue better—for ourselves, customers, partners, and the world. Today, the state-of-the-art technologies of TDK are in everything, from industrial applications, energy systems, electric vehicles, to smartphones and gaming, at the core of modern life. TDK’s comprehensive, innovative-driven portfolio includes cutting-edge passive components, sensors and sensor systems, power supplies, lithium-ion and solid-state batteries, magnetic heads, AI and enterprise software solutions, and more—featuring numerous market-leading products. These are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics, TDK-Lambda, TDK SensEI, and ATL.  Positioning the AI ecosystem as a key strategic area, TDK leverages its global network across the automotive, information and communication technology, and industrial equipment sectors to expand its business in a wide range of fields. In fiscal 2025, TDK posted total sales of USD 14.4 billion and employed about 105,000 people worldwide. 

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media