TDK Electronics · TDK Europe

CeraPlas element

Neuer Inhalt

CeraPlas uniquely combines voltage transformation and plasma generation in a single component. This new technology is based on a PZT (lead zirconate titanate) ceramic material, which can be co-fired with the internal copper electrodes.

CeraPlas features many advantages: compact size, low weight, low power consumption, a low input voltage and a high output voltage.

CeraPlas is a high-performance component that can be integrated into different plasma applications as plasma source (ozonizer or ionizer) without the need for special high-voltage safety measures, giving it a high degree of application flexibility, ideal for handheld devices and other low power cold plasma applications.

Data sheet CeraPlas HF

Evaluation Kit for CeraPlas HF element


CeraPlas Demonstration

Explore more