TDK Electronics · TDK Europe

PowerHap Piezo Actuators

for Active Haptic Feedback

 Intro Pic

Get Data Sheets and Search

PDF Chronology Status of data sheet Rated voltage (V) Dimensions (l x w x h) (mm) Type Series
1 Production -10 … 60 9 x 9 x 1.1 --- 0909H011V060
2 Production -20 … 120 12.7 x 12.7 x 1.8 --- 1313H018V120
3 Production -20 … 120 26 x 26 x 2.32 --- 2626H023V120
4 Production -10 … 60 9 x 3.75 x 1.4 --- 0904H014V060
5 Preliminary -10 … 60 12 x 4 x 1.8 Prototype with soldered wires 1204H018V060
6 Preliminary -20 … 120 19.4 x 19.4 x 2.1 Prototype with soldered wires 1919H021V120
7 Preliminary -20 … 120 60 x 5 x 7 Prototype with soldered wires 6005H070V120
8 Preliminary -20 … 120 60 x 5 x 9 Prototype with soldered wires 6005H090V120

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

PowerHap Starter Kit

 Design Guide Titel

The PowerHap™ Starter Kit offers haptics and sensing experience with PowerHap actuators out-of-the-box. It is a standalone plug-and-play product development tool to experience and understand the capabilities of the TDK PowerHap actuators showing how the mechanical integration works and providing a reference design, which can be adapted to various applications.​





Content & Features

Content

  • Seamless button assembly (incl. PowerHap 1204H018V060 and PowerHap 1313H018V120)​
  • Round button assembly (incl. PowerHap 1204H018V060) ​
  • Boréas Technologies BOS1901-Kit driver board ​
  • Additional PowerHaps ​
  • Accessories 

Features

  • Fully modular buttons: a seamless button and a round button​
  • Customizable high-definition haptic experience with very fast response and unlimited bandwidth​
  • Fully adjustable sensing and waveform parameters​
  • Design Guide and further reference design​

Download

PDF Ordering code: Z63000Z2910Z1Z73 Size
Design Guide 2407 [kB]
Datasheet Demonstration and Reference Design 477 [kB]

PowerHap Starter Kit Resources

Gerber Files

Step Files


Product Resources


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn Twitter