TDK TDK Electronics · TDK Europe

PowerHap™ Actuators (EPCOS)

PDF Chronology Status of data sheet Rated voltage (V) Dimensions (l x w x h) (mm) Type
file_pdf_box
1 Production -10 … 60 9 x 9 x 1.1 0909H011V060
file_pdf_box
2 Production -20 … 120 12.7 x 12.7 x 1.8 1313H018V120
file_pdf_box
3 Production -20 … 120 26 x 26 x 2.3 2626H023V120
file_pdf_box
8 Preliminary -20 … 120 60 x 5 x 9 6005H090V120
file_pdf_box
5 Preliminary -10 … 60 12 x 4 x 1.8 1204H018V060
file_pdf_box
4 Preliminary -10 … 60 9 x 3.75 x 1.4 0904H014V060
file_pdf_box
7 Preliminary -20 … 120 60 x 5 x 7 6005H070V120
file_pdf_box
6 Preliminary -20 … 120 19.4 x 19.4 x 2.1 1919H021V120

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.