TDK Electronics · TDK Europe

November 14, 2019

Protection devices: Compact, high-performance disk varistors

 Bild_Teaser_en

TDK Corporation (TSE:6762) presents the EPCOS Compact S14 AdvanceD-MP series of metal oxide disk varistors that feature smaller dimensions with the same excellent performance as comparable S14 AdvanceD-MP types. The disk diameters of the new B72214P2* varistors range from 13 mm to 14 mm, a reduction of approximately 3 mm. Like their current S14 counterparts, these components offer a maximum surge current capability of 6 kA at 8/20 µs according to IEC 62368-1. Like their current S14 counterparts, these components offer a maximum surge current capability of 6 kA at 8/20 µs according to IEC 62368-1. The Compact S14 series covers a wide operating voltage range from 130 to 460 VRMS. The multiple pulse varistors are designed to be used in power supplies as the primary protection against low-level repetitive surge currents. Their optimized design results in an improved derating performance over time. All types have UL, CSA, VDE and IEC approval.

Thanks to their compact dimensions and outstanding electrical characteristics, the Compact S14 varistors help design engineers reduce the size of their products and are suitable for a wide range of applications. These include switch-mode power supplies, drivers for LED lighting, home appliances and smart meters. 

Main applications

  • Primary protection against low-level repetitive surge currents
  • Switch-mode power supplies, drivers for LED lighting, home appliances and smart meters 

Main features and benefits

  • Compact disk diameters of 13 mm to 14 mm
  • Surge current capability of 6 kA at 8/20 µs
  • Multiple pulse capability against low-level repetitive surge currents

Further information on the products can be found under www.tdk-electronics.tdk.com/en/varistors_leaded

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2019, TDK posted total sales of USD 12.5 billion and employed about 105,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media