TDK Electronics · TDK Europe

ERU Chokes: ERU 24 Series – B82559A*A024

 ERU Chokes ERU 24 Images

Key Features

  • Operating temperature range: −40 °C … +150 °C (component)
  • Qualified to AEC-Q200
  • RoHS compatible

Ordering No.: B82559X24

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 10
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code
Automotive shielded 15 ±10 25.5 24.6 - ERU 24 flat wire B82559A*A024 B82559A0153A024
Automotive shielded 1 ±10 54.4 78.5 - ERU 24 flat wire B82559A*A024 B82559A2102A024
Automotive shielded 2.2 ±10 44.9 67.9 - ERU 24 flat wire B82559A*A024 B82559A4222A024
Automotive shielded 1.5 ±10 47.1 79.3 - ERU 24 flat wire B82559A*A024 B82559A3152A024
Automotive shielded 4.7 ±10 37.3 46.4 - ERU 24 flat wire B82559A*A024 B82559A6472A024
Automotive shielded 3.3 ±10 40.3 58.7 - ERU 24 flat wire B82559A*A024 B82559A5332A024
Automotive shielded 6.8 ±10 35 37.9 - ERU 24 flat wire B82559A*A024 B82559A7682A024
Automotive shielded 20 ±10 24 21.5 - ERU 24 flat wire B82559A*A024 B82559A0203A024
Automotive shielded 30 ±10 22.9 15.7 - ERU 24 flat wire B82559A*A024 B82559A0303A024
Automotive shielded 10 ±10 32.1 31.1 - ERU 24 flat wire B82559A*A024 B82559A9103A024
Download all marked data sheets as zip file or export the search results in MS Excel format