TDK Electronics · TDK Europe

SMT Inductors: SIMID 0603-C, Series B82496

 Chip Inductors SIMID0603-C Image

Key Features

  • LR from 1.5 to 220 nH
  • Tolerances ±0.3 nH and ±5%

Ordering No.: B82496X001

For more information, please download the sample kit PDF or order from our distributors.

Order from Mouser Order from Digi-Key Download

Number of hits: 24
PDF Inventory Inductance (µH) Inductance tolerance (%) Rated current (A)  Saturation current (typ.) (A) Resistance (max.) (Ohm) Quality factor Qmin Resonance frequency (min.) (MHz) EIA Size/Series Unit Terminals Application Type Ordering Code
0.0068 ±5 0.7 - 0.15 14 6000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3689J000
0.012 ±5 0.45 - 0.35 14 5000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3120J000
0.022 ±5 0.38 - 0.5 14 4000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3220J000
0.033 ±5 0.35 - 0.6 14 3000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3330J000
0.0039 ±5 1.1 - 0.065 14 8000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3399J000
0.0022 ±0.3 nH 1.5 - 0.035 14 10000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3229A000
0.039 ±5 0.3 - 0.8 14 2500 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3390J000
0.015 ±5 0.42 - 0.4 14 4500 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3150J000
0.047 ±5 0.27 - 0.95 14 2500 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3470J000
0.018 ±5 0.4 - 0.45 14 4000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3180J000
0.082 ±5 0.22 - 1.5 14 2000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3820J000
0.0082 ±5 0.65 - 0.18 14 6000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3829J000
0.0047 ±5 0.8 - 0.1 14 7000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3479J000
0.068 ±5 0.23 - 1.3 14 2000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3680J000
0.0018 ±0.3 nH 1.5 - 0.033 12 12000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3189A000
0.0033 ±0.3 nH 1.2 - 0.06 14 9000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3339A000
0.0027 ±0.3 nH 1.4 - 0.04 14 10000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3279A000
0.027 ±5 0.36 - 0.55 14 3000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3270J000
0.056 ±5 0.25 - 1.2 14 2500 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3560J000
0.1 ±5 0.2 - 1.8 14 1800 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3101J000
0.01 ±5 0.6 - 0.2 14 5000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3100J000
0.0015 ±0.3 nH 1.5 - 0.03 8 13000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3159A000
0.22 ±5 0.11 - 7 4 1300 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3221J000
0.0056 ±5 0.7 - 0.15 14 6000 0603-C Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82496C B82496C3569J000
Download all marked data sheets as zip file or export the search results in MS Excel format