TDK Electronics · TDK Europe

Leaded Ceramic Transient Voltage Suppressors (SHCV Varistors)

Get data sheets and search

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC) Type
SHCV 14 - 35 16 - 45 SR1K20M105X - SR6K35M105X

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General technical information
  • Protection standards
  • Design notes
  • Application notes
  • Selection procedure
  • Quality and environment
  • Reliability
  • Cautions and warnings
  • Taping and packing
  • Soldering directions
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.