TDK Electronics · TDK Europe

Leaded Ceramic Transient Voltage Suppressors (SHCV Varistors) (EPCOS)

Get data sheets and search

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC) Type
SHCV 14 - 35 16 - 45 SR1K20M105X - SR6K35M105X

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Application notes
  • Cautions and warnings
  • Design notes
  • General technical information
  • Protection standards
  • Quality and environment
  • Reliability
  • Selection procedure
  • Selector guide
  • Soldering directions
  • Symbols and terms
  • Taping and packing

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.