TDK Electronics

SMTパワーインダクタ

データシートの入手・検索

PDF サイズ/シリーズ 設計 インダクタンス (µH) 定格電流 (代表的)(A) 製品ステータス タイプ
new
2.5x2.0x2.3 Shielded, metal 0.012 - 0.22 12 - 44 Preliminary CLT25
3.2x2.5x2.5 CLT32 Sample Kit --- --- Production B82403X0001
3.2x2.5x2.5 Shielded, metal 0.017 - 0.44 10.1 - 45 Production CLT32
new
4.2x4.2x4.2 Shielded, metal 0.024 - 0.225 21.7 - 70 Preliminary CLT42
new
5.8x5.0x3.8 Shielded 57 70 Production B82420T, BCM605040
6.3x6.3x3 Shielded 0.82 - 1000 0.16 - 3.45 Production B82462G4
6.3x6x4.5 Shielded 1 - 470 0.41 - 4.8 Production CLF6045NI-D
6x6x3 Unshielded 1 - 1000 0.11 - 3 Production B82462A4
7.3x7.3x3.5 Shielded 1 - 1000 0.18 - 3.45 Production B82472G4
7.3x7.3x4.5 Shielded 1 - 1000 0.2 - 3.6 Production B82472P6
7.3x7.3x4.5 Shielded 1 - 1000 0.2 - 3.6 Production B82472G6
7.3x7.3x4.5 Shielded 150 - 1000 0.25 - 0.64 Production B82472N6
7.3x7.3x4.8 B82472D6*M* Sample Kit --- --- Production B82472X0006
7.3x7.3x4.8 Shielded, coupled 2.2 - 47 1.1 - 4.3 Production B82472D6
7.5x7.5x4.8,  10.4x10.4x6.3,  12.5x12.5x8.5,  12.5x12.5x10.5,  12.5x12.5x14.5 Shielded, coupled 2x250 0.27 - 1.2 Production PID*-251M
7.5x7.5x4.8,  10.4x10.4x6.3,  12.5x12.5x8.5,  12.5x12.5x10.5 Shielded, coupled 56, 65 0.56 - 1.9 Production PID*-560M, PID*-650M
10.4x10.4x4.8 Shielded 0.82 - 1000 0.34 - 7.5 Production B82464P4
10.4x10.4x6.3 B82464D6*M* Sample Kit --- --- Production B82464X0006
10.4x10.4x6.3 Shielded, coupled 2.2 - 47 1.71 - 6.17 Production B82464D6
12.3x12.3x6 Shielded 1 - 1000 0.4 - 9 Production B82477G2
12.5x12.5x6.5 Shielded 1 - 1000 0.53 - 9.25 Production B82477P2
12.5x12.5x8.5 B82477D4*M900 Sample Kit --- --- Production B82477X0004
12.5x12.5x8.5 Shielded 0.82 - 1000 0.76 - 12.1 Production B82477P4
12.5x12.5x8.5 Shielded, coupled 2 - 100 1.61 - 6.22 Production B82477D4*M900
12.5x12.5x8.5 Shielded, coupled 2 - 100 1.35 - 5.75 Production B82477D4
12.5x12.5x8.5 Shielded 0.82 - 1000 0.72 - 12.25 Production B82477R4
12.5x12.5x10.5 B82477D6 Sample Kit --- --- Production B82477X0006
12.5x12.5x10.5 Shielded 4.7 - 47 3.02 - 7.05 Production B82477C6
12.5x12.5x10.5 Shielded, coupled 3.9 - 47 2.83 - 7.05 Production B82477D6
12.8x12.8x8 Shielded 1 - 1000 0.55 - 9.8 Production B82477G4
12.8x12.8x8 Shielded 47 3 Production B82477G4
new
15.5x15.5x14.5 Shielded 70 4.6 Production B82480E8
15.5x15.5x14.5 Shielded 470 1.81 Production PIS150H
710x60x48mm Eval. Board --- 0.46 Production EVB-DLA-002
710x60x48mm Eval. Board --- 1.2 Production EVB-DLA-005
710x60x48mm Eval. Board --- 0.27 Production EVB-DLA-001
710x60x48mm Eval. Board --- 0.82 Production EVB-DLA-004
710x60x48mm Eval. Board --- 0.65 Production EVB-DLA-003
710x60x48mm Eval. Board --- 1.81 Production EVB-DLA-006
CMC, ICI, DM Inductors SPE Sample Kit --- --- Production B82010X0001

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

  • 技術情報
  • EMCサービス
  • 品質と環境
  • 安全上のご注意
  • 記号と用語
  • 概要

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。