TDK Electronics

パワーエレクトロニクス用コンデンサ

検索結果件数: 27
PDF 在庫      発注コード アプリケーション 形式 定格静電容量 (µF) 相の数 定格電圧 (V DC) 定格電流, 最大値 (A) ピーク電流, 最大値 (A) サージ電流 (kA) 端子 寸法 (mm) タイプ
B25632E1856K200 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 85 1 1200 55 2 6 Female, M5 84.5x69.5 B25632
B25632E0117K800 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 110 1 800 55 2.1 6.2 Female, M5 84.5x54.5 B25632
B25632E2306K000 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 30 1 2000 45 1.2 3.5 Female, M5 84.5x69.5 B25632
B25632E1406K400 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 40 1 1400 50 1.7 5.2 Female, M5 84.5x54.5 B25632
B25632E1117K000 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 110 1 1000 50 2.1 6.2 Female, M5 84.5x54.5 B25632
B25632E1566K500 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 56 1 1500 50 1.7 5 Female, M5 84.5x69.5 B25632
B25632E1726K100 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 72 1 1100 50 2.2 6.6 Female, M5 84.5x54.5 B25632
B25632E0137K900 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 130 1 900 60 2.4 7.2 Female, M5 84.5x69.5 B25632
B25632E1486K300 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 48 1 1300 50 1.9 5.8 Female, M5 84.5x54.5 B25632
B25632E1486K600 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 48 1 1600 50 1.5 4.5 Female, M5 84.5x69.5 B25632
B25632E0906K900 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 90 1 900 55 2.5 7.5 Female, M5 84.5x54.5 B25632
B25632E1366K500 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 36 1 1500 45 1.7 5 Female, M5 84.5x54.5 B25632
B25632E1656K400 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 65 1 1400 55 1.8 5.4 Female, M5 84.5x69.5 B25632
B25632E2206K000 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 20 1 2000 40 1.2 3.7 Female, M5 84.5x54.5 B25632
B25632E1756K300 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 75 1 1300 55 1.9 5.8 Female, M5 84.5x69.5 B25632
B25632B0187K800 DC link,  Low ESL,  Snubber MKP DC LSI 180 1 800 60 2.2 6.7 Female, M5 85x65 B25632
B25632E0147K700 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 140 1 600 55 1.5 4.6 Female, M5 84.5x54.5 B25632
B25632B0307K600 DC link,  Low ESL,  Snubber MKP DC LSI 300 1 600 60 2.9 8.7 Female, M5 85x65 B25632
B25632E0217K700 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 210 1 600 60 1.5 4.6 Female, M5 84.5x69.5 B25632
B25632E0277K600 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 270 1 600 60 1.4 4.2 Female, M5 84.5x69.5 B25632
B25632E0167K800 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 160 1 800 60 2 5.9 Female, M5 84.5x69.5 B25632
B25632E1556K200 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 55 1 1200 50 2 6.1 Female, M5 84.5x54.5 B25632
B25632B1127K100 DC link,  Low ESL,  Snubber MKP DC LSI 120 1 1100 55 2.2 6.6 Female, M5 85x65 B25632
B25632E0187K600 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 180 1 600 55 1.4 4.2 Female, M5 84.5x54.5 B25632
B25632E1167K000 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 160 1 1000 55 2 5.9 Female, M5 84.5x69.5 B25632
B25632E1306K600 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 30 1 1600 45 1.5 4.4 Female, M5 84.5x54.5 B25632
B25632E1117K100 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 110 1 1100 55 2.2 6.7 Female, M5 84.5x69.5 B25632

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート