TDK Electronics

電力線チョーク

検索結果件数: 30
PDF 在庫      設計 機能 インダクタンス (mH) 定格電流 (A) 定格温度 (°C) 長さ (最大) (mm) (最大) (mm) 高さ (最大) (mm) 回路数 抵抗値 (mOhm) 定格電圧 (V AC) 最低動作温度(°C) 最高動作温度 (°C) 備考 タイプ 発注コード UL 1446 insulation system
Current-compensated D core choke Common 39 0.6 40 21 20 15.5 Double 1500 250 -40 125 Recyclable, horizontal version, UL+ENEC(VDE) approvals B82731H B82731H2601A030 ---
Current-compensated D core choke Common 27 0.7 40 21 20 15.5 Double 1000 250 -40 125 Recyclable, horizontal version, UL+ENEC(VDE) approvals B82731H B82731H2701A030 ---
Current-compensated D core choke Common 47 0.5 40 21 20 15.5 Double 2000 250 -40 125 Recyclable, horizontal version, UL+ENEC(VDE) approvals B82731H B82731H2501A030 ---
Current-compensated E core choke Common 15 0.8 40 21.5 13.5 21.1 Double 950 250 -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2801A020 E320370: Class 155(F)
Current-compensated E core choke Common 6.8 1.3 40 21.5 13.5 21.1 Double 370 250 -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2132A020 E320370: Class 155(F)
Current-compensated D core choke Common 22 0.8 40 21 15 20.5 Double 800 250 -40 125 Recyclable, vertical version, UL+ENEC(VDE) approvals B82731M B82731M2801A030 ---
Current-compensated D core choke Common 10 1.1 40 21 20 15.5 Double 400 250 -40 125 Recyclable, horizontal version, UL+ENEC(VDE) approvals B82731H B82731H2112A030 ---
Current-compensated E core choke Common 39 0.55 40 21.5 13.5 21.1 Double 2200 250 -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2551A020 E320370: Class 155(F)
Current-compensated E core choke Common 3.3 1.8 40 21.5 13.5 21.1 Double 200 250 -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2182A020 E320370: Class 155(F)
Current-compensated D core choke Common 6.8 1.3 40 21 15 20.5 Double 280 250 -40 125 Recyclable, vertical version, UL+ENEC(VDE) approvals B82731M B82731M2132A030 ---
Current-compensated D core choke Common 3.3 1.8 40 21 15 20.5 Double 140 250 -40 125 Recyclable, vertical version, UL+ENEC(VDE) approvals B82731M B82731M2182A030 ---
Current-compensated D core choke Common 39 0.6 40 21 15 20.5 Double 1500 250 -40 125 Recyclable, vertical version, UL+ENEC(VDE) approvals B82731M B82731M2601A030 ---
Current-compensated D core choke Common 68 0.4 40 21 15 20.5 Double 3000 250 -40 125 Recyclable, vertical version, UL+ENEC(VDE) approvals B82731M B82731M2401A033 ---
Current-compensated D core choke Common 47 0.5 40 21 15 20.5 Double 2000 250 -40 125 Recyclable, vertical version, UL+ENEC(VDE) approvals B82731M B82731M2501A030 ---
Current-compensated D core choke Common 22 0.8 40 21 20 15.5 Double 800 250 -40 125 Recyclable, horizontal version, UL+ENEC(VDE) approvals B82731H B82731H2801A030 ---
Current-compensated E core choke Common 27 0.65 40 21.5 13.5 21.1 Double 1600 250 -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2651A020 E320370: Class 155(F)
Current-compensated E core choke Common 10 1 40 21.5 13.5 21.1 Double 630 250 -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2102A020 E320370: Class 155(F)
Current-compensated D core choke Common 3.3 1.8 40 21 20 15.5 Double 140 250 -40 125 Recyclable, horizontal version, UL+ENEC(VDE) approvals B82731H B82731H2182A030 ---
Current-compensated D core choke Common 100 0.35 40 21 20 15.5 Double 4500 250 -40 125 Recyclable, horizontal version, UL+ENEC(VDE) approvals B82731H B82731H2351A030 ---
Current-compensated D core choke Common 6.8 1.3 40 21 20 15.5 Double 280 250 -40 125 Recyclable, horizontal version, UL+ENEC(VDE) approvals B82731H B82731H2132A030 ---
Current-compensated E core choke Common 68 0.35 40 21.5 13.5 21.1 Double 4400 250 -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2351A020 E320370: Class 155(F)
Current-compensated E core choke Common 100 0.3 40 21.5 13.5 21.1 Double 6600 250 -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2301A020 E320370: Class 155(F)
Current-compensated D core choke Common 10 1.1 40 21 15 20.5 Double 400 250 -40 125 Recyclable, vertical version, UL+ENEC(VDE) approvals B82731M B82731M2112A030 ---
Current-compensated D core choke Common 15 0.9 40 21 20 15.5 Double 600 250 -40 125 Recyclable, horizontal version, UL+ENEC(VDE) approvals B82731H B82731H2901A030 ---
D core chokes: Series B82731M for power lines Common --- --- 40 --- --- --- --- --- --- -40 125 Vertical version B82731X1 B82731X1 ---
Current-compensated D core choke Common 27 0.7 40 21 15 20.5 Double 1000 250 -40 125 Recyclable, vertical version, UL+ENEC(VDE) approvals B82731M B82731M2701A030 ---
Current-compensated D core choke Common 100 0.35 40 21 15 20.5 Double 4500 250 -40 125 Recyclable, vertical version, UL+ENEC(VDE) approvals B82731M B82731M2351A030 ---
Current-compensated D core choke Common 68 0.4 40 21 20 15.5 Double 3000 250 -40 125 Recyclable, horizontal version, UL+ENEC(VDE) approvals B82731H B82731H2401A033 ---
Current-compensated D core choke Common 15 0.9 40 21 15 20.5 Double 600 250 -40 125 Recyclable, vertical version, UL+ENEC(VDE) approvals B82731M B82731M2901A030 ---
Current-compensated E core choke Common 47 0.45 40 21.5 13.5 21.1 Double 2800 250 -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2451A020 E320370: Class 155(F)

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート