TDK Electronics

電力線チョーク

検索結果件数: 42
PDF 在庫      設計 機能 インダクタンス (mH) 定格電流 (A) 定格温度 (°C) 長さ (最大) (mm) (最大) (mm) 高さ (最大) (mm) 回路数 抵抗値 (mOhm) 定格電圧 (V AC) 最低動作温度(°C) 最高動作温度 (°C) 備考 タイプ 発注コード 定格電圧 (V DC)
Current-compensated ring core choke Common 2.7 4.5 80 31.3 18.5 33.2 Double 36 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2452U020 ---
Current-compensated ring core choke Common 5.3 5 70 31.3 18.5 33.2 Double 36 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2502U040 ---
Current-compensated ring core choke Common 3.3 5.3 70 31.3 18.5 33.2 Double 26 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8532N040 800
Current-compensated ring core choke Common 6.8 4.3 70 31.3 18.5 33.2 Double 40 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8432N040 800
Current-compensated ring core choke Common 47 1.6 70 31.3 18.5 33.2 Double 295 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8162N040 800
Current-compensated ring core choke Common 4 6 70 31.3 18.5 33.2 Double 25 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2602U040 ---
Current-compensated ring core choke Common 4.7 4.8 70 31.3 18.5 33.2 Double 32 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8482N040 800
Current-compensated ring core choke Common 1 7.4 70 31.3 18.5 33.2 Double 12 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8742N040 800
Current-compensated ring core choke Common 0.5 10 70 31.3 18.5 33.2 Double 9 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2103U040 ---
Current-compensated ring core choke Common 15 3 70 31.3 18.5 33.2 Double 90 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8302N040 800
Current-compensated ring core choke Common 0.5 10 70 31.3 18.5 33.2 Double 9 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8103N040 800
Current-compensated ring core choke Common 2.2 6.7 70 31.3 18.5 33.2 Double 17 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8672N040 800
Current-compensated ring core choke Common 1.5 6.1 70 31.3 18.5 33.2 Double 14 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8612N040 800
Current-compensated ring core choke Common 6.8 4.3 70 31.3 18.5 33.2 Double 50 250 -40 125 Lead spacing 15 x 12.5 (mm), UL+ENEC(VDE) approvals, GWT+BP to EN 60335-1, CTI/PTI > 250 B82724J2*U B82724J2432U040 ---
Current-compensated ring core choke Common 10 3.2 70 31.3 18.5 33.2 Double 80 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8322N040 800
Current-compensated ring core choke Common 33 2 70 31.3 18.5 33.2 Double 200 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8202N040 800
Current-compensated ring core choke Common 22 2.5 70 31.3 18.5 33.2 Double 135 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version B82724J8*N B82724J8252N040 800
Current-compensated ring core choke Common 12 3 40 31.3 18.5 33.2 Double 125 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2302N021 ---
Current-compensated ring core choke Common 10 2.5 40 31.3 18.5 33.2 Double 140 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2252N020 ---
Current-compensated ring core choke Common 6.6 2.7 60 31.3 18.5 33.2 Double 110 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2272N020 ---
Current-compensated ring core choke Common 20 2.2 40 31.3 18.5 33.2 Double 250 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2222N021 ---
Current-compensated ring core choke Common 5.6 2.5 60 31.3 18.5 33.2 Double 125 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2252N001 ---
Current-compensated ring core choke Common 3.3 4.8 70 31.3 18.5 33.2 Double 46 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2482N020 ---
Current-compensated ring core choke Common 82 0.5 60 31.3 18.5 33.2 Double 2300 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2501N001 ---
Current-compensated ring core choke Common 3.3 4 60 31.3 18.5 33.2 Double 65 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2402N001 ---
Current-compensated ring core choke Common 4.7 4 60 31.3 18.5 33.2 Double 65 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2402N020 ---
Current-compensated ring core choke Common 5.6 3.3 40 31.3 18.5 33.2 Double 95 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2332N001 ---
Current-compensated ring core choke Common 39 1 60 31.3 18.5 33.2 Double 750 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2102N021 ---
Current-compensated ring core choke Common 27 1.4 50 31.3 18.5 33.2 Double 460 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2142N001 ---
Current-compensated ring core choke Common 1 6 60 31.3 18.5 33.2 Double 23 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2602N001 ---
Current-compensated ring core choke Common 1.8 6 40 31.3 18.5 33.2 Double 31 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2602N020 ---
Current-compensated ring core choke Common 33 1 60 31.3 18.5 33.2 Double 750 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2102N001 ---
Current-compensated ring core choke Common 2.5 5 60 31.3 18.5 33.2 Double 38 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2502N001 ---
Current-compensated ring core choke Common 4.1 5.1 60 31.3 18.5 33.2 Double 46 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2512N020 ---
Current-compensated ring core choke Common 68 0.5 70 31.3 18.5 33.2 Double 2000 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2501N020 ---
Current-compensated ring core choke Common 15 2.2 45 31.3 18.5 33.2 Double 210 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2222N020 ---
Current-compensated ring core choke Common 33 1.8 40 31.3 18.5 33.2 Double 400 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2182N021 ---
Current-compensated ring core choke Common 6.8 2 60 31.3 18.5 33.2 Double 170 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2202N001 ---
Current-compensated ring core choke Common 37 1.4 60 31.3 18.5 33.2 Double 420 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2142N021 ---
Current-compensated ring core choke Common 10 1.6 60 31.3 18.5 33.2 Double 350 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2162N001 ---
Current-compensated ring core choke Common 3.3 6 60 31.3 18.5 33.2 Double 25 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2602N041 ---
Current-compensated ring core choke Common 49 0.8 50 31.3 18.5 33.2 Double 1950 250 -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82724J B82724J2801N002 ---

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート