TDK Electronics

E/ELPコアおよび付属品

検索結果件数: 34
PDF 在庫      コア形状 個別部品 セクション数 端子 備考 発注コード 素材 (コア) AL値 (nH) エアギャップ (mm)
E 30/15/7 Coil former 1 12 Pins vertical version B66232J1112T001 --- --- ---
E 30/15/7 Coil former 1 14 Pins horizontal version B66232B1114T001 --- --- ---
E 70/33/32 Coil former 1 --- --- B66372B1000T001 --- --- ---
E 70/33/32 Coil former 1 --- --- B66372B2000T001 --- --- ---
E 70/33/32 Coil former 1 --- --- B66372A2000T001 --- --- ---
E 20/10/6 Coil former 1 10 Pins horizontal version B66206B1110T001 --- --- ---
E 20/10/6 Coil former 2 6 Pins for luminaires B66206K1106T002 --- --- ---
E 20/10/6 Coil former 1 10 Pins vertical version B66206W1110T001 --- --- ---
E 20/10/6 Coil former 1 6 Pins for luminaires B66206J1106T001 --- --- ---
E 6.3 Coil former 1 6 gullwing terminals SMD B66301B1006T001 --- --- ---
E 6.3 Coil former 1 4 gullwing terminals SMD B66301B1004T001 --- --- ---
E 6.3 Coil former 2 6 gullwing terminals SMD B66301B1006T002 --- --- ---
E 36/18/11 Coil former 1 16 Pins --- B66390A1016T001 --- --- ---
E 55/28/25 Coil former 1 --- --- B66253B1000T001 --- --- ---
E 8.8 Coil former 1 8 gullwing terminals SMD B66302D1008T001 --- --- ---
E 8.8 Coil former 2 8 gullwing terminals SMD B66302D1008T002 --- --- ---
E 32/16/9 Coil former 1 14 Pins --- B66230A1114T001 --- --- ---
E 55/28/21 Coil former --- --- --- B66252B0000M001 N87 496 1.00 ± 0.05
E 25/13/7 Coil former 1 10 Pins horizontal version B66208B1110T001 --- --- ---
E 25/13/7 Coil former 1 9 Pins for SMPS transformers B66208L1009T001 --- --- ---
E 25/13/7 Coil former 1 10 Pins vertical version B66208X1010T001 --- --- ---
E 25/13/7 Coil former 1 10 Pins horizontal version B66208R1110T001 --- --- ---
E 25/13/7 Coil former 1 10 Pins vertical version; max. op. temp. 180°C B66208W1010T001 --- --- ---
E 65/32/27 Coil former 1 --- max. op. temp. 155°C B66388A2000T001 --- --- ---
E 42/21/20 Coil former 1 12 Pins vertical version; max. op. temp. 180°C B66243S1012T001 --- --- ---
E 65/32/27 Coil former 1 --- --- B66388B1000T001 --- --- ---
E 42/21/20 Coil former 1 18 Pins vertical version; max. op. temp. 155°C B66243B1018T001 --- --- ---
E 16/8/5 Coil former 1 8 Pins horizontal version B66308B1108T001 --- --- ---
E 16/8/5 Coil former 1 8 Pins --- B66308R1108T001 --- --- ---
E 16/8/5 Coil former 1 8 Pins vertical version B66308W1108T001 --- --- ---
E 13/7/4 Coil former 1 10 gullwing terminals SMD B66306C1010T001 --- --- ---
E 13/7/4 Coil former 2 10 gullwing terminals SMD B66306C1010T002 --- --- ---
E 13/7/4 Coil former 1 8 Pins horizontal version B66202B1108T001 --- --- ---
E 13/7/4 Coil former 1 6 Pins vertical version B66202B1106T001 --- --- ---

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート