TDK Electronics

電力線用リングコアチョーク : シリーズB82721

 Ring Core Chokes for Power Lines B82721

重要な特徴

  • LR0.7 mH~39.0 mH
  • IR0.4 Aから4.0 Aまで
  • 定格電圧 250 V AC (50/60 Hz)
  • 約1%の浮遊インダクタンスで対称干渉を抑制
  • ご要望に応じて、より高いインダクタンスまたは中間値も可能
  • シリーズB82722 ... B82726ではより高い定格電流が可能
  • リード線間隔5 x 10 mmの縦型バージョンも可能 (B82721J*)

発注番号: B82721X1

詳細情報のためにサンプルキットをPDFとしてダウンロードするか、当社の代理店にこれを注文してください。

Digi-Keyから発注 Mouserから発注 ダウンロード

検索結果件数: 18
PDF 在庫      設計 機能 インダクタンス (mH) 定格電流 (A) 定格温度 (°C) 長さ (最大) (mm) (最大) (mm) 高さ (最大) (mm) 回路数 抵抗値 (mOhm) 定格電圧 (V AC) 定格電圧 (V DC) 最低動作温度(°C) 最高動作温度 (°C) 備考 タイプ 発注コード UL 1446 insulation system
Current-compensated ring core choke Common 1 2 40 17.9 17.3 12.6 Double 80 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2202N001 -
Current-compensated ring core choke Common 6.8 1.2 40 17.9 17.3 12.6 Double 280 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2122N020 -
Current-compensated ring core choke Common 39 0.4 40 17.9 17.3 12.6 Double 2000 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N020 -
Current-compensated ring core choke Common 1 2 40 18.2 13.2 20.3 Double 80 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2202N001 -
Current-compensated ring core choke Common 10 0.7 60 18.2 13.2 20.3 Double 550 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2701N020 -
Current-compensated ring core choke Common 27 0.4 40 17.9 17.3 12.6 Double 1700 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N021 -
Current-compensated ring core choke Common 10 0.7 60 17.9 17.3 12.6 Double 550 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2701N020 -
Current-compensated ring core choke Common 27 0.5 60 17.9 17.3 12.6 Double 1100 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2501N022 -
Current-compensated ring core choke Common 39 0.4 70 18.2 13.2 20.3 Double 2000 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N023 -
Current-compensated ring core choke Common 39 0.4 40 18.2 13.2 20.3 Double 2000 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N020 -
Current-compensated ring core choke Common 6.8 1.2 40 18.2 13.2 20.3 Double 280 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2122N020 -
Current-compensated ring core choke Common 27 0.5 60 18.2 13.2 20.3 Double 1100 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2501N022 -
Current-compensated ring core choke Common 3.3 1.5 40 17.9 17.3 12.6 Double 180 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2152N001 -
Current-compensated ring core choke Common 3.3 1.5 40 18.2 13.2 20.3 Double 180 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2152N001 -
Current-compensated ring core choke Common 0.7 4 40 18.2 13.2 20.3 Double 30 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2402N020 -
Current-compensated ring core choke Common 0.7 4 40 17.9 17.3 12.6 Double 30 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2402N020 -
Current-compensated ring core choke Common 39 0.4 70 17.9 17.3 12.6 Double 2000 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N023 -
Current-compensated ring core choke Common 27 0.4 40 18.2 13.2 20.3 Double 1700 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N021 -
マークされたすべてのデータシートをzipファイルとしてダウンロードするか、検索結果をMS Excel形式でエクスポートする。