TDK Electronics · TDK Europe

Ring Core Chokes for Power Lines: Series B82721

 Ring Core Chokes for Power Lines B82721

Wesentliche Merkmale

  • LR von 0,7 mH bis 39,0 mH
  • IR von von 0,4 A bis 4,0 A
  • Nennspannung 250 V AC (50/60 Hz)
  • Ca. 1% Streuinduktivität für symmetrische Störunterdrückung
  • Höhere Induktivitätswerte oder Zwischenwerte auf Anfrage
  • Höhere Nennstromwerte auf Anfrage für Baureihen B82722 … B82726
  • Vertikale Version mit Rastermaß 5 x 10 mm erhältlich (B82721J*)

Bestellnummer: B82721X1

Für weitere Informationen laden Sie bitte das Musterkit PDF herunter oder bestellen Sie dieses bei unseren Distributoren.

Bestellen bei Digi-Key Bestellen bei Mouser Download

Trefferanzahl: 18
PDF Inventory Bauform Funktion Induktivität (mH) Nenn­strom (A) Bemessungs­temperatur (°C) Länge (max.) (mm) Breite (max.) (mm) Höhe (max.) (mm) Anzahl der Leiter Wider­stand (mOhm) Nenn­spannung (V AC) Nenn­spannung (V DC) Min. Betriebstemperatur (°C) Max. Betriebstemperatur (°C) Bemerkung Typ Bestellnummer UL 1446 Isoliersystem
Current-compensated ring core choke Common 1 2 40 17.9 17.3 12.6 Double 80 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2202N001 -
Current-compensated ring core choke Common 6.8 1.2 40 17.9 17.3 12.6 Double 280 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2122N020 -
Current-compensated ring core choke Common 39 0.4 40 17.9 17.3 12.6 Double 2000 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N020 -
Current-compensated ring core choke Common 1 2 40 18.2 13.2 20.3 Double 80 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2202N001 -
Current-compensated ring core choke Common 10 0.7 60 18.2 13.2 20.3 Double 550 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2701N020 -
Current-compensated ring core choke Common 27 0.4 40 17.9 17.3 12.6 Double 1700 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N021 -
Current-compensated ring core choke Common 10 0.7 60 17.9 17.3 12.6 Double 550 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2701N020 -
Current-compensated ring core choke Common 27 0.5 60 17.9 17.3 12.6 Double 1100 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2501N022 -
Current-compensated ring core choke Common 39 0.4 70 18.2 13.2 20.3 Double 2000 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N023 -
Current-compensated ring core choke Common 39 0.4 40 18.2 13.2 20.3 Double 2000 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N020 -
Current-compensated ring core choke Common 6.8 1.2 40 18.2 13.2 20.3 Double 280 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2122N020 -
Current-compensated ring core choke Common 27 0.5 60 18.2 13.2 20.3 Double 1100 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2501N022 -
Current-compensated ring core choke Common 3.3 1.5 40 17.9 17.3 12.6 Double 180 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2152N001 -
Current-compensated ring core choke Common 3.3 1.5 40 18.2 13.2 20.3 Double 180 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2152N001 -
Current-compensated ring core choke Common 0.7 4 40 18.2 13.2 20.3 Double 30 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2402N020 -
Current-compensated ring core choke Common 0.7 4 40 17.9 17.3 12.6 Double 30 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2402N020 -
Current-compensated ring core choke Common 39 0.4 70 17.9 17.3 12.6 Double 2000 250 - -40 125 Lead spacing 10 x 15 (mm), horizontal version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721A B82721A2401N023 -
Current-compensated ring core choke Common 27 0.4 40 18.2 13.2 20.3 Double 1700 250 - -40 125 Lead spacing 10 x 5 (mm), vertical version, UL+ENEC(VDE) approvals, GWT+BP to EN60335-1 B82721K B82721K2401N021 -
Download all marked data sheets as zip file or export the search results in MS Excel format