TDK Electronics · TDK Europe

Ultra-Compact Snap-in Series

Compact design with improved capacitance per volume

 Intro Pic

TDK‘s range of ultra-compact snap-in series is developed with more compact designs with higher capacitance per volume. This innovative and ultra-compact series is setting new standards for smaller end systems and expands the range of applications.


Benefits

 Small

Ultra-compact design 

  • Maximized energy density among the voltage range with
    • diameters of just 22 - 35 mm and
    • lengths up to 100 mm
  • Voltage range 400 to 500 V DC
 Powerful

Higher performance

  • 20% higher capacitance compared to predecessors
  • High energy density
  • High ripple current capability
 Surface

High surface increase

  • Inhouse developed anode foils with long-life oxide
 Robust

High reliability

  • Useful life up to 5000 h/+105 °C
  • Overload protection by pressure relief device on the base

New addition of ultra-compact series

 B43660 Pic

B43660 Series

  • Rated voltage up to 475 V
  • Rated capacitance: 460 to 1320 µF
  • Ripple current capability up to 3.54 A
  • Rated lifetime >2000 h at +105 °C
  • Super compact

     
 B43661 Pic

B43661 Series

  • Rated voltage up to 475 V
  • Rated capacitance: 440 to 1300 µF
  • Ripple current capability up to 3.58 A
  • Rated lifetime >3000 h at +105 °C
  • Long-life components
 B43645 Pic

B43645 Series

  • Rated voltage: up to 475 V
  • Rated capacitance: 160 to 1470 µF
  • Ripple current capability up to 5.34 A
  • Rated lifetime >5000 h at +105 °C
  • Highest capacitance and highest ripple current
     


Applications

 Power supplies data center
 Power supplies telekom
Drives
UPS
Solar
 Medical

Get data sheets and search

PDF Upper operating temperature (°C) Rated useful life (h) Rated capacitance (µF) Rated voltage (V DC) Type
new
105 >3000 440 - 3080 450, 475 B43661
new
105 >5000 160 - 1960 450, 475 B43645
new
105 >2000 460 - 1320 450, 475 B43660
105 >3000 80 - 2060 420 - 500 B43658
105 >2000 80 - 2060 420 - 500 B43657
105 >2000 140 - 1440 420 - 475 B43659
105 >2000 120 - 1000 450 B43647
105 >5000 68-2700 200-450 B43644
105 >5000 47 - 2700 200 - 500 B43644
105 >3000 100 - 3300 200 - 450 B43643

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.




Get in touch with the experts

Are you interested in the ultra-compact Snap-in series? Please briefly describe your application. Our experts will be glad to help you.


First name is required Vorname wird benötigt 名字是必需的 お名前は必須項目です。
Last name is required Nachname wird benötigt 需要填写姓氏 姓は必須項目です
E-mail is required E-Mail wird benötigt 需要使用电子邮件 電子メールは必須項目です。
Company is required Unternehmen wird benötigt 公司需要 会社名は必須項目です。
Country is required Land wird benötigt 所需国家 国名は必須項目です。
Message is required Nachricht wird benötigt 所需信息 メッセージは必須項目です。
Accepting the data usage is required Datennutzung muss akzeptiert werden 必须接受数据使用 データ利用を承諾することが必要
More information Weitere Informationen 了解更多 詳細情報

Sales Network & Sites

Vertriebsnetz & Standorte

销售网点和工厂

販売網 & 工場

See our worldwide sales offices.

More

Zu unseren weltweiten Vertriebsbüros.

Mehr

查看我们的全球销售办事处。

更多内容

世界各地の販売拠点をご覧ください。

関連資料

Social Media

Soziale Medien

社交媒体

ソーシャルメディア

Follow us on

LinkedIn X (Twitter)

Folgen Sie uns auf

LinkedIn X (Twitter)

关注我们

WeChat LinkedIn X (Twitter)

フォローしてください

LinkedIn X (Twitter)

Tradeshows & Events

Messen & Events

展览会

各種イベント

Experience TDK live!

More

Erleben Sie TDK live!

Mehr

现场体验TDK

更多内容

TDKのライブを体験しよう

関連資料