TDK Electronics · TDK Europe

SMD NTC Thermistors (EPCOS)

Get data sheets and search

PDF Design Remarks Type Resistance (at 25 °C) (kOhm)
General-Use components for temperature measurement and compensation --- Kit ---
new
SMD NTC thermistors, case size 0402 (1005),  SMD NTC thermistors, case size 0603 (1608),  SMD NTC thermistors, case size 0805 (2012) B57232V5 - B57459V5 4.7 - 100
SMD NTC thermistors, case size 0402 (1005),  SMD NTC thermistors, case size 0603 (1608),  SMD NTC thermistors, case size 0805 (2012) B57221V2 - B57471V2 1 - 470
SMD NTC thermistors, case size 1206 (3216) B57621C5 5
SMD NTC thermistors, case size 1206 (3216) B57621C5 1 - 10
Surface temperature sensor, small-outline no-lead T850 10
new
Surface temperature sensor, small-outline no-lead T850 10
Temperature measurement and compensation in automotive applications --- Kit ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General technical information
  • Ordering code structure
  • Application notes
  • R/T characteristics
  • Taping and packing
  • Mounting instructions
  • Quality and environment
  • Climatic conditions
  • Symbols and terms
  • Selection guide
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.