TDK TDK Electronics · TDK Europe

Blocks, Plates, Disks

PDF Dimensions (lxwxh) (mm) Material (Core)
file_pdf_box
100 x 100 x 5 - 30 x 28 x 46.5 N27,  N49,  N87,  N95,  N97

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.