TDK Electronics · TDK Europe

PTC Inrush Current Limiters

Get data sheets and search

PDF Design
Inrush current limiter, SMD
Inrush current limiter, SMD
new
Inrush current limiter, leaded disk
new
Inrush current limiter, leaded disk
Inrush current limiter, leaded disks, coated, 280 V AC
Inrush current limiter, leaded disks, coated, 480 V AC
Inrush current limiter, leaded disks, coated, 550 V AC
Leaded disks, 260 V up to 1000 V
PTC thermistors in housing
PTC thermistors in housing
Sample kit - Inrush current limiters

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selection guide
  • General technical information
  • Application notes
  • Taping and packing
  • Mounting instructions
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.