Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

SMT Current Sense Transformers (EPCOS)

PDF Inductance (μH) Sensed current (A) Test voltage (V AC) Core shape Type
file_pdf_box
80 - 8000 20 1000V, 50Hz/2s EE5 B82801B
file_pdf_box
1400 - 22400 40 1500V, 50Hz/2s EE12.6 B82801C
file_pdf_box
--- --- --- Sample Kit - EE4.2 B82801X1
file_pdf_box
--- --- --- Sample Kit - EE5 B82801X2
file_pdf_box
--- --- --- Sample Kit - EE12.6 B82801X3
file_pdf_box new
1700 - 11000 20 2400V, 50Hz/1s EP7 B78417A2
file_pdf_box
1700 - 25000 30 2400V, 50Hz/1s EP10 B78419A

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.