TDK Electronics · TDK Europe

Transformers for DC-DC Converters (EPCOS)

Get data sheets and search

PDF Core shape Terminals Test voltage (V AC)(50Hz/1s) Inductance (µH) Type
E 6.3 6 gullwings (SMD) 500 --- B78304B
E 6.3 6 gullwings (SMD) 500 --- B82805A
new
EF 16 PTH --- 1500 --- B78310P
EFD 15,  EFD 20,  EFD 25 --- 800, 1000 --- B82802A
EFD 20 12 gullwings (SMD) 1500 --- B82806D
ER 11 10 gullwings (SMD) 1200 --- B78334B1018
ER 11 10 gullwings (SMD) 1000 --- B78334B1033, B78334B1034

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Cautions and warnings
  • EMC services
  • General technical information
  • Quality and environment
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.