TDK Electronics · TDK Europe

SMT Power Inductors (EPCOS)

Get data sheets and search

PDF Size/Series Design Inductance (µH) Rated current (Typ.) (A) Product status Type
new
2.5x2.0x2.3 Shielded, metal 0.012 - 0.22 12 - 44 Preliminary CLT25
3.2x2.5x2.5 Shielded, metal 0.017 - 0.44 10.1 - 45 Production CLT32
3.2x2.5x2.5 CLT32 Sample Kit --- --- Production B82403X1
new
4.2x4.2x4.2 Shielded, metal 0.032 - 0.225 21.7 - 75 Preliminary CLT42
6.1x5.6x4.9 Unshielded 10 - 220 0.35 - 1.44 Production (NRND) B82471A1
6.3x6.3x3 Shielded 0.82 - 1000 0.16 - 3.45 Production B82462G4
6.3x6x4.5 Shielded 1 - 470 0.41 - 4.8 Production CLF6045NI-D
6x6x3 Unshielded 1 - 1000 0.11 - 3 Production B82462A4
7.3x7.3x3.5 Shielded 1 - 1000 0.18 - 3.45 Production B82472G4
7.3x7.3x4.5 Shielded 1 - 1000 0.2 - 3.6 Production B82472P6
7.3x7.3x4.5 Shielded 1 - 1000 0.2 - 3.6 Production B82472G6
7.3x7.3x4.5 Shielded 150 - 1000 0.25 - 0.64 Production B82472N6
7.3x7.3x4.8 Shielded, coupled 2.2 - 47 1.1 - 4.3 Production B82472D6
7.3x7.3x4.8 B82472D6*M* Sample kit --- --- Production B82472X6
7.5x7.5x4.8,  10.4x10.4x6.3,  12.5x12.5x8.5,  12.5x12.5x10.5 Shielded, coupled 56, 65 0.56 - 1.9 Production PID*-560M, PID*-650M
7.5x7.5x4.8,  10.4x10.4x6.3,  12.5x12.5x8.5,  12.5x12.5x10.5,  12.5x12.5x14.5 Shielded, coupled 2x250 0.27 - 1.2 Production PID*-251M
8.3x7.5x5.5 Unshielded 10 - 470 0.34 - 2.3 Production (NRND) B82473M1
8.3x7.5x5.5 Unshielded 10 - 470 0.34 - 2.3 Production (NRND) B82473A1
10.4x10.0x5.8 Unshielded 10 - 680 0.28 - 2.6 Production (NRND) B82475M1
10.4x10.0x5.8 Unshielded 10 - 680 0.28 - 2.6 Production (NRND) B82475A1
10.4x10.4x4.8 Shielded 0.82 - 1000 0.34 - 7.6 Production (NRND) B82464G4
10.4x10.4x4.8 Unshielded 1 - 1000 0.33 - 7 Production (NRND) B82464A4
10.4x10.4x4.8 Shielded 0.82 - 1000 0.34 - 7.5 Production B82464P4
10.4x10.4x6.3 Shielded, coupled 2.2 - 47 1.71 - 6.17 Production B82464D6
10.4x10.4x6.3 B82464D6*M* Sample kit --- --- Production B82464X6
12.3x12.3x6 Shielded 1 - 1000 0.4 - 9 Production B82477G2
12.5x12.5x6.5 Shielded 1 - 1000 0.53 - 9.25 Production B82477P2
12.5x12.5x8.5 Shielded, coupled 2 - 100 1.35 - 5.75 Production B82477D4
12.5x12.5x8.5 Shielded, coupled 2 - 100 1.61 - 6.22 Production B82477D4*M900
12.5x12.5x8.5 Shielded 0.82 - 1000 0.6 - 11 Production B82477P4
12.5x12.5x8.5 Shielded 0.82 - 1000 0.72 - 12.25 Production B82477R4
12.5x12.5x8.5 B82477D4*M900 Sample kit --- --- Production B82477X4
12.5x12.5x10.5 Shielded 4.7 - 47 3.02 - 7.05 Production B82477C6
12.5x12.5x10.5 Shielded, coupled 3.9 - 47 2.83 - 7.05 Production B82477D6
12.5x12.5x10.5 B82477D6 Sample kit --- --- Production B82477X6
12.8x12.8x8 Shielded 1 - 1000 0.55 - 9.8 Production B82477G4
12.8x12.8x8 Shielded 47 3 Production B82477G4
12.95x9.4x5.08 Unshielded 1 - 1000 0.33 - 7.5 Production (NRND) B82476B1
12.95x9.4x5.08 Unshielded 1 - 1000 0.3 - 6.8 Production (NRND) B82476A1
new
15.5x15.5x14.5 shielded 70 4.6 Production B82480E8
15.5x15.5x14.5 Shielded 470 1.81 Production PIS150H
18.54x15.24x7.11 Unshielded 1 - 1000 0.56 - 8.6 Production (NRND) B82479A1
710x60x48mm Eval. Board --- 0.46 Production EVB-DLA-002
710x60x48mm Eval. Board --- 1.2 Production EVB-DLA-005
710x60x48mm Eval. Board --- 0.27 Production EVB-DLA-001
710x60x48mm Eval. Board --- 0.82 Production EVB-DLA-004
710x60x48mm Eval. Board --- 0.65 Production EVB-DLA-003
710x60x48mm Eval. Board --- 1.81 Production EVB-DLA-006
CMC, ICI, DM Inductors SPE Sample Kit --- --- Production B82010X1

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General technical information
  • EMC services
  • Quality and environment
  • Cautions and warnings
  • Symbols and terms
  • General

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.