TDK TDK Electronics · TDK Europe

NTC Inrush Current Limiters (EPCOS)

PDF Resistance (at 25 °C) (Ohm) Ctest (230/240 V AC) (µF) Diameter (mm) Type
file_pdf_box
--- --- --- Kit
file_pdf_box
4.7 - 33 100 8.5 S153
file_pdf_box
2.5 - 10 200 9.5 S235
file_pdf_box
2.2 - 120 200 - 400 9.5, 11.5 S236
file_pdf_box
1 - 60 400 - 900 15 S237
file_pdf_box
2.5 - 25 700 16 S238
file_pdf_box
1 - 10 1000 21 S364
file_pdf_box
1 - 10 2500 26 S464
file_pdf_box
0.5 - 10 3500 31 P27
file_pdf_box
1 - 120 330 13 P11
file_pdf_box
1 - 120 470 14.5 P13

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.