TDK Electronics · TDK Europe

CeraDiode (EPCOS)

Get data sheets and search

PDF Series Case size Capacitance, typ. (pF) Max. working voltage (V DC)
ESD Protection Kit --- ---
High-speed series 0201 - 1012 0.6 - 10 5.5 - 30
LED series 0402 --- 15 - 200
Standard series 0402,  0603,  0612,  1003 47 - 470 5.6 - 22

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Taping and packing
  • Cautions and warnings
  • Soldering directions
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.