TDK Electronics · TDK Europe

NTC Elements

Number of hits: 1
PDF Inventory Ordering code Type Design Resistance (at 25 °C) (kOhm) Tolerance (%) B value (at 25/100 °C) (K) B value tolerance (%) Climatic category Min. operating temperature (°C) Max. operating temperature (°C)
B57871S0103H001 S871 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±3 3988 ±1 55/155/56 -55 155

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list