TDK Electronics · TDK Europe

NTC Elements

Number of hits: 360
PDF Inventory Ordering code Type Design Resistance (at 25 °C) (kOhm) Tolerance (%) B value (at 0/100 °C) (K) B value (at 25/100 °C) (K) B value tolerance (%) Climatic category Min. operating temperature (°C) Max. operating temperature (°C)
B57541G1104G000 G1541 Glass-encapsulated sensors with insulation 100 ±2 4036 4092 ±1 55/250/56 -55 250
B57560G1203H000 G1560 Glass-encapsulated sensors 20 ±3 3965 4006 ±1 55/300/56 -55 300
B57875S0103J001 S875 Leaded NTC thermistors, lead spacing 5 mm 10 ±5 --- 3988 ±1 55/155/56 -55 155
B57541G1502G000 G1541 Glass-encapsulated sensors with insulation 5 ±2 3455 3497 ±1 55/250/56 -55 250
B57560G1212H000 G1560 Glass-encapsulated sensors 2.056 ±3 3516 3560 ±1 55/300/56 -55 300
B57164K0221K000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.22 ±10 --- 3200 ±3 55/125/21 -55 125
B57891S0203H008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 20 ±3 --- 4300 ±1 55/155/56 -55 155
B57164K0221J000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.22 ±5 --- 3200 ±3 55/125/21 -55 125
B57864S0202H041 S864 Miniature sensors with bendable wires 2 ±3 --- 3560 ±1 55/155/56 -55 155
B57881S0212F000 S881 Leaded NTC thermistors, lead spacing 2.5 mm 2.1 ±1 --- 3560 ±1 55/155/56 -55 155
B57891M0332K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 3.3 ±10 --- 3980 ±3 40/125/56 -40 125
B57550G1252H000 G1550 Glass-encapsulated sensors 2.5 ±3 3517 3560 ±1 55/300/56 -55 300
B57875S0212H001 S875 Leaded NTC thermistors, lead spacing 5 mm 2.1 ±3 --- 3560 ±1 55/155/56 -55 155
B57891M0224K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 220 ±10 --- 4600 ±3 40/125/56 -40 125
B57875S0103J002 S875 Leaded NTC thermistors, lead spacing 5 mm 10 ±5 --- 3460 ±1 55/155/56 -55 155
B57881S0303H000 S881 Leaded NTC thermistors, lead spacing 2.5 mm 30 ±3 --- 3964 ±1 55/155/56 -55 155
B57871L0502F000 L871 Pb-free leaded NTC thermistors, lead spacing 2.5 mm 5 1 --- 3988 ±1 40/155/56 -40 155
B57871L0303H000 L871 Pb-free leaded NTC thermistors, lead spacing 2.5 mm 30 3 --- 3964 ±1 40/155/56 -40 155
B57881S0303F000 S881 Leaded NTC thermistors, lead spacing 2.5 mm 30 ±1 --- 3964 ±1 55/155/56 -55 155
B57871L0202H000 L871 Pb-free leaded NTC thermistors, lead spacing 2.5 mm 2 3 --- 3560 ±1 40/155/56 -40 155
B57891S0222J008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 2.2 ±5 --- 3560 ±1.5 55/155/56 -55 155
B57868S0202H000 S868 Miniature sensors with individual calibration 2 ±4.2 --- 3560 ±0.5 40/155/56 -40 155
B57875S0212J001 S875 Leaded NTC thermistors, lead spacing 5 mm 2.1 ±5 --- 3560 ±1 55/155/56 -55 155
B57864S0282H040 S864 Miniature sensors with bendable wires 2.8 ±3 --- 3988 ±1 55/155/56 -55 155
B57864S0502F040 S864 Miniature sensors with bendable wires 5 ±1 --- 3988 ±1 55/155/56 -55 155
B57550G1502H000 G1550 Glass-encapsulated sensors 5 ±3 3456 3497 ±1 55/300/56 -55 300
B57891S0502F008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 5 ±1 --- 3980 ±1 55/155/56 -55 155
B57164K0224J000 K164 Leaded NTC thermistors, lead spacing 5 mm 220 ±5 --- 4830 ±3 55/125/21 -55 125
B57867S0503F140 S867 Miniature sensors with bendable wires 50 ±1 --- 3760 ±1 55/155/56 -55 155
B57550G1503H000 G1550 Glass-encapsulated sensors 50 ±3 3965 4006 ±1 55/300/56 -55 300
B57164K0330J000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.033 ±5 --- 2900 ±3 55/125/21 -55 125
B57867S0503H140 S867 Miniature sensors with bendable wires 50 ±3 --- 3760 ±1 55/155/56 -55 155
B57561G1503H000 G1561 Glass-encapsulated sensors with insulation 50 ±3 3965 4006 ±1 55/260/56 -55 260
B57550G1103G005 G1550 Glass-encapsulated sensors 10 ±2 3586 3625 ±1 55/300/56 -55 300
B57864S0502H040 S864 Miniature sensors with bendable wires 5 ±3 --- 3988 ±1 55/155/56 -55 155
B57561G1502H000 G1561 Glass-encapsulated sensors with insulation 5 ±3 3456 3497 ±1 55/260/56 -55 260
B57881S0303J000 S881 Leaded NTC thermistors, lead spacing 2.5 mm 30 ±5 --- 3964 ±1 55/155/56 -55 155
B57850T0103F000 T850 Surface temperature sensor, small-outline no-lead 10 ±1 --- 3988 ±1 40/155/56 --- ---
B57867S0503J140 S867 Miniature sensors with bendable wires 50 ±5 --- 3760 ±1 55/155/56 -55 155
B57885S0103F001 S885 Leaded NTC thermistors, lead spacing 5 mm 10 ±1 --- 3980 ±1 55/155/56 -55 155
B57871L0103H001 L871 Pb-free leaded NTC thermistors, lead spacing 2.5 mm 10 3 --- 3988 ±1 40/155/56 -40 155
B57540G1104H000 G1540 Glass-encapsulated sensors 100 ±3 4036 4092 ±1 55/250/56 -55 250
B57861S0104J040 S861 Miniature sensors with bendable wires 100 ±5 --- 4540 ±1 55/155/56 -55 155
B57891M0104K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 100 ±10 --- 4450 ±3 40/125/56 -40 125
B57861S0202F041 S861 Miniature sensors with bendable wires 2 ±1 --- 3560 ±1 55/155/56 -55 155
B57871S0212H001 S871 Leaded NTC thermistors, lead spacing 2.5 mm 2.1 ±3 --- 3560 ±1 55/155/56 -55 155
B57540G1502H000 G1540 Glass-encapsulated sensors 5 ±3 3455 3497 ±1 55/250/56 -55 250
B57540G1502G000 G1540 Glass-encapsulated sensors 5 ±2 3455 3497 ±1 55/250/56 -55 250
B57891M0682K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 6.8 ±10 --- 3980 ±3 40/125/56 -40 125
B57540G1503H000 G1540 Glass-encapsulated sensors 50 ±3 3967 4006 ±1 55/250/56 -55 250
B57560G1103H000 G1560 Glass-encapsulated sensors 10 ±3 3450 3492 ±1 55/300/56 -55 300
B57164K0151K000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.15 ±10 --- 3200 ±3 55/125/21 -55 125
B57560G1103G005 G1560 Glass-encapsulated sensors 10 ±2 3586 3625 ±1 55/300/56 -55 300
B57891M0152J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 1.5 ±5 --- 3560 ±3 40/125/56 -40 125
B57861S0202H041 S861 Miniature sensors with bendable wires 2 ±3 --- 3560 ±1 55/155/56 -55 155
B57891S0103F008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±1 --- 3950 ±1 55/155/56 -55 155
B57871S0303F000 S871 Leaded NTC thermistors, lead spacing 2.5 mm 30 ±1 --- 3964 ±1 55/155/56 -55 155
B57862L0502F000 L862 Miniature sensors with bendable wires 5 1 --- 3988 ±1 40/155/56 -40 155
B57560G1104G000 G1560 Glass-encapsulated sensors 100 ±2 4036 4092 ±1 55/300/56 -55 300
B57560G1202G000 G1560 Glass-encapsulated sensors 2 ±2 3378 3420 ±1 55/300/56 -55 300
B57164K0154J000 K164 Leaded NTC thermistors, lead spacing 5 mm 150 ±5 --- 4600 ±3 55/125/21 -55 125
B57541G1103G000 G1541 Glass-encapsulated sensors with insulation 10 ±2 3450 3492 ±1 55/250/56 -55 250
B57891S0103J008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±5 --- 3950 ±1 55/155/56 -55 155
B57550G1203G000 G1550 Glass-encapsulated sensors 20 ±2 3965 4006 ±1 55/300/56 -55 300
B57875S0103F002 S875 Leaded NTC thermistors, lead spacing 5 mm 10 ±1 --- 3460 ±1 55/155/56 -55 155
B57561G1104H000 G1561 Glass-encapsulated sensors with insulation 100 ±3 4036 4092 ±1 55/260/56 -55 260
B57891M0223J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 22 ±5 --- 4300 ±3 40/125/56 -40 125
B57560G1202H000 G1560 Glass-encapsulated sensors 2 ±3 3378 3420 ±1 55/300/56 -55 300
B57164K0154K000 K164 Leaded NTC thermistors, lead spacing 5 mm 150 ±10 --- 4600 ±3 55/125/21 -55 125
B57561G1202G000 G1561 Glass-encapsulated sensors with insulation 2 ±2 3378 3420 ±1 55/260/56 -55 260
B57891S0104J008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 100 ±5 --- 4450 ±1 55/155/56 -55 155
B57891M0222J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 2.2 ±5 --- 3900 ±3 40/125/56 -40 125
B57863S0303F040 S863 Miniature sensors with bendable wires 30 --- --- 3964 --- 55/155/56 -55 155
B57550G1203H000 G1550 Glass-encapsulated sensors 20 ±3 3965 4006 ±1 55/300/56 -55 300
B57561G1104G000 G1561 Glass-encapsulated sensors with insulation 100 ±2 4036 4092 ±1 55/260/56 -55 260
B57875S0103F001 S875 Leaded NTC thermistors, lead spacing 5 mm 10 ±1 --- 3988 ±1 55/155/56 -55 155
B57863S0303G040 S863 Miniature sensors with bendable wires 30 --- --- 3964 --- 55/155/56 -55 155
B57862L0104H000 L862 Miniature sensors with bendable wires 100 3 --- 4540 ±1 40/155/56 -40 155
B57881S0123J000 S881 Leaded NTC thermistors, lead spacing 2.5 mm 12 ±5 --- 3760 ±1 55/155/56 -55 155
B57871L0502H000 L871 Pb-free leaded NTC thermistors, lead spacing 2.5 mm 5 3 --- 3988 ±1 40/155/56 -40 155
B57550G1234H000 G1550 Glass-encapsulated sensors 230 ±3 4198 4264 ±1 55/300/56 -55 300
B57881S0123F000 S881 Leaded NTC thermistors, lead spacing 2.5 mm 12 ±1 --- 3760 ±1 55/155/56 -55 155
B57881S0123H000 S881 Leaded NTC thermistors, lead spacing 2.5 mm 12 ±3 --- 3760 ±1 55/155/56 -55 155
B57862L0102H000 L862 Miniature sensors with bendable wires 1 3 --- 3930 ±1 40/155/56 -40 155
B57867S0303J140 S867 Miniature sensors with bendable wires 30 ±5 --- 3964 ±1 55/155/56 -55 155
B57164K0471K000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.47 ±10 --- 3450 ±3 55/125/21 -55 125
B57891M0334J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 330 ±5 --- 4830 ±3 40/125/56 -40 125
B57150K1242J000 K1150 Leadless NTCs 2.394 ±5 --- 4170 ±1.5 55/155/21 -55 155
B57867S0303H140 S867 Miniature sensors with bendable wires 30 ±3 --- 3964 ±1 55/155/56 -55 155
B57891M0333J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 33 ±5 --- 4300 ±3 40/125/56 -40 125
B57860S0103J200 S860 Leadless NTCs 10 ±5 --- 3625 ±1 40/150/21 -40 150
B57551G1234G000 G1551 Glass-encapsulated sensors with insulation 230 ±2 4198 4264 ±1 55/260/56 -55 260
B57164K0472J000 K164 Leaded NTC thermistors, lead spacing 5 mm 4.7 ±5 --- 3950 ±3 55/125/21 -55 125
B57885S0303J000 S885 Leaded NTC thermistors, lead spacing 5 mm 30 ±5 --- 3964 ±1 55/155/56 -55 155
B57871S0103H001 S871 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±3 --- 3988 ±1 55/155/56 -55 155
B57551G1252H000 G1551 Glass-encapsulated sensors with insulation 2.5 ±3 3517 3560 ±1 55/260/56 -55 260
B57350K0102J000 K350 Leadless NTCs 0.99 ±5 --- 3930 ±1.5 55/155/21 -55 155
B57551G1252G000 G1551 Glass-encapsulated sensors with insulation 2.5 ±2 3517 3560 ±1 55/260/56 -55 260
B57885S0303F000 S885 Leaded NTC thermistors, lead spacing 5 mm 30 ±1 --- 3964 ±1 55/155/56 -55 155
B57891M0334K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 330 ±10 --- 4830 ±3 40/125/56 -40 125
B57164K0101K000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.1 ±10 --- 3200 ±3 55/125/21 -55 125
B57871S0103F001 S871 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±1 --- 3988 ±1 55/155/56 -55 155
B57861S0303F045 S861 Miniature sensors with bendable wires 30 ±1 --- 3964 ±0.3 40/100/56 -40 100
B57861S0502F040 S861 Miniature sensors with bendable wires 5 ±1 --- 3988 ±1 55/155/56 -55 155
B57871S0103J001 S871 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±5 --- 3988 ±1 55/155/56 -55 155
B57861S0103F045 S861 Miniature sensors with bendable wires 10 ±1 --- 3988 ±0.3 40/100/56 -55 100
B57891M0473K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 47 ±10 --- 4355 ±3 40/125/56 -40 125
B57540G1103G005 G1540 Glass-encapsulated sensors 10 ±2 3586 3625 ±1 55/250/56 -55 250
B57551G1502G000 G1551 Glass-encapsulated sensors with insulation 5 ±2 3456 3497 ±1 55/260/56 -55 260
B57891M0472K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 4.7 ±10 --- 3980 ±3 40/125/56 -40 125
B57861S0103A039 S861 Miniature sensors with bendable wires 10 ±1 --- 3988 ±1 55/155/56 -55 155
B57540G1103G000 G1540 Glass-encapsulated sensors 10 ±2 3450 3492 ±1 55/250/56 -55 250
B57164K0103K000 K164 Leaded NTC thermistors, lead spacing 5 mm 10 ±10 --- 4300 ±3 55/125/21 -55 125
B57560G1502G000 G1560 Glass-encapsulated sensors 5 ±2 3456 3497 ±1 55/300/56 -55 300
B57891M0103K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±10 --- 3950 ±3 40/125/56 -40 125
B57861S0503H040 S861 Miniature sensors with bendable wires 50 ±3 --- 3760 ±1 55/155/56 -55 155
B57891M0104J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 100 ±5 --- 4450 ±3 40/125/56 -40 125
B57164K0104J000 K164 Leaded NTC thermistors, lead spacing 5 mm 100 ±5 --- 4600 ±3 55/125/21 -55 125
B57891M0103J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±5 --- 3950 ±3 40/125/56 -40 125
B57560G1503H000 G1560 Glass-encapsulated sensors 50 ±3 3965 4006 ±1 55/300/56 -55 300
B57867S0103H140 S867 Miniature sensors with bendable wires 10 ±3 --- 3988 ±1 55/155/56 -55 155
B57550G1103H005 G1550 Glass-encapsulated sensors 10 ±3 3586 3625 ±1 55/300/56 -55 300
B57164K0330K000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.033 ±10 --- 2900 ±3 55/125/21 -55 125
B57881S0103F002 S881 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±1 --- 3460 ±1 55/155/56 -55 155
B57164K0680K000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.068 ±10 --- 3050 ±3 55/125/21 -55 125
B57550G1202G000 G1550 Glass-encapsulated sensors 2 ±2 3379 3420 ±1 55/300/56 -55 300
B57164K0332J000 K164 Leaded NTC thermistors, lead spacing 5 mm 3.3 ±5 --- 3950 ±3 55/125/21 -55 125
B57551G1103G000 G1551 Glass-encapsulated sensors with insulation 10 ±2 3450 3492 ±1 55/260/56 -55 260
B57867S0202H141 S867 Miniature sensors with bendable wires 2 ±3 --- 3560 ±1 55/155/56 -55 155
B57164K0681K000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.68 ±10 --- 3560 ±3 55/125/21 -55 125
B57885S0103H002 S885 Leaded NTC thermistors, lead spacing 5 mm 10 ±3 --- 3460 ±1 55/155/56 -55 155
B57885S0103J001 S885 Leaded NTC thermistors, lead spacing 5 mm 10 ±5 --- 3980 ±1 55/155/56 -55 155
B57164K0681J000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.68 ±5 --- 3560 ±3 55/125/21 -55 125
B57164K0332K000 K164 Leaded NTC thermistors, lead spacing 5 mm 3.3 ±10 --- 3950 ±3 55/125/21 -55 125
B57164K0682K000 K164 Leaded NTC thermistors, lead spacing 5 mm 6.8 ±10 --- 4200 ±3 55/125/21 -55 125
B57551G1104G000 G1551 Glass-encapsulated sensors with insulation 100 ±2 4036 4092 ±1 55/260/56 -55 260
B57885S0103H001 S885 Leaded NTC thermistors, lead spacing 5 mm 10 ±3 --- 3980 ±1 55/155/56 -55 155
B57551G1103H005 G1551 Glass-encapsulated sensors with insulation 10 ±3 3586 3625 ±1 55/260/56 -55 260
B57881S0103H002 S881 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±3 --- 3460 ±1 55/155/56 -55 155
B57869S0302G140 S869 Miniature sensors with bendable wires 3 --- --- 3988 --- 55/155/56 -55 155
B57164K0333J000 K164 Leaded NTC thermistors, lead spacing 5 mm 33 ±5 --- 4300 ±3 55/125/21 -55 125
B57820M0102A003 M820 Leadless NTCs 1.014 ±5 --- 3560 ±1.5 55/155/21 -55 155
B57867S0302H140 S867 Miniature sensors with bendable wires 3 ±3 --- 3988 ±1 55/155/56 -55 155
B57551G1202G000 G1551 Glass-encapsulated sensors with insulation 2 ±2 3379 3420 ±1 55/260/56 -55 260
B57164K0683J000 K164 Leaded NTC thermistors, lead spacing 5 mm 68 ±5 --- 4600 ±3 55/125/21 -55 125
B57551G1203G000 G1551 Glass-encapsulated sensors with insulation 20 ±2 3965 4006 ±1 55/260/56 -55 260
B57885S0212F000 S885 Leaded NTC thermistors, lead spacing 5 mm 2.1 ±1 --- 3560 ±1 55/155/56 -55 155
B57551G1202H000 G1551 Glass-encapsulated sensors with insulation 2 ±3 3379 3420 ±1 55/260/56 -55 260
B57885S0123H000 S885 Leaded NTC thermistors, lead spacing 5 mm 12 ±3 --- 3760 ±1 55/155/56 -55 155
B57551G1203H000 G1551 Glass-encapsulated sensors with insulation 20 ±3 3965 4006 ±1 55/260/56 -55 260
B57867S0303F140 S867 Miniature sensors with bendable wires 30 ±1 --- 3964 ±1 55/155/56 -55 155
B57885S0123J000 S885 Leaded NTC thermistors, lead spacing 5 mm 12 ±5 --- 3760 ±1 55/155/56 -55 155
B57861S0302J040 S861 Miniature sensors with bendable wires 3 ±5 --- 3988 ±1 55/155/56 -55 155
B57885S0212J000 S885 Leaded NTC thermistors, lead spacing 5 mm 2.1 ±5 --- 3560 ±1 55/155/56 -55 155
B57860L0522H582 L860 Leadless NTC thermistors 5.2 ±3 --- 3480 ±1 40/200/21 -40 200
B57860L0522J500 L860 Leadless NTCs 5.2 ±5 --- 3480 ±1 40/200/21 -40 200
B57860L0522J582 L860 Leadless NTC thermistors 5.2 ±5 --- 3480 ±1 40/200/21 -40 200
B57860L0103G582 L860 Leadless NTC thermistors 10 ±2 --- 3480 ±1 40/200/21 -40 200
B57860L0103H582 L860 Leadless NTC thermistors 10 ±3 --- 3480 ±1 40/200/21 -40 200
B57860L0522F582 L860 Leadless NTCs 5.2 ±1 --- 3480 ±1 40/200/21 -40 200
B57860L0103F582 L860 Leadless NTC thermistors 10 ±1 --- 3480 ±1 40/200/21 -40 200
B57860L0522G582 L860 Leadless NTC thermistors 5.2 ±2 --- 3480 ±1 40/200/21 -40 200
B57891M0333K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 33 ±10 --- 4300 ±3 40/125/56 -40 125
B57860S0223J100 S860 Leadless NTCs 21.511 ±5 --- 3964 ±1 40/150/21 -40 150
B57867S0502F140 S867 Miniature sensors with bendable wires 5 ±1 --- 3988 ±1 55/155/56 -55 155
B57891S0222H008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 2.2 ±3 --- 3560 ±1.5 55/155/56 -55 155
B57861S0303H040 S861 Miniature sensors with bendable wires 30 ±3 --- 3964 ±1 55/155/56 -55 155
B57561G1212H000 G1561 Glass-encapsulated sensors with insulation 2.056 ±3 3516 3560 ±1 55/260/56 -55 260
B57164K0222K000 K164 Leaded NTC thermistors, lead spacing 5 mm 2.2 ±10 --- 3900 ±3 55/125/21 -55 125
B57861S0303J040 S861 Miniature sensors with bendable wires 30 ±5 --- 3964 ±1 55/155/56 -55 155
B57550G1252G000 G1550 Glass-encapsulated sensors 2.5 ±2 3517 3560 ±1 55/300/56 -55 300
B57864S0202F041 S864 Miniature sensors with bendable wires 2 ±1 --- 3560 ±1 55/155/56 -55 155
B57871L0303F000 L871 Pb-free leaded NTC thermistors, lead spacing 2.5 mm 30 1 --- 3964 ±1 40/155/56 -40 155
B57891S0502J008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 5 ±5 --- 3980 ±1 55/155/56 -55 155
B57551G1303H000 G1551 Glass-encapsulated sensors with insulation 30 ±3 3965 4006 ±1 55/260/56 -55 260
B57891M0102J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 1 ±5 --- 3930 ±3 40/125/56 -40 125
B57550G1103G000 G1550 Glass-encapsulated sensors 10 ±2 3450 3492 ±1 55/300/56 -55 300
B57550G1503G000 G1550 Glass-encapsulated sensors 50 ±2 3965 4006 ±1 55/300/56 -55 300
B57561G1502G000 G1561 Glass-encapsulated sensors with insulation 5 ±2 3456 3497 ±1 55/260/56 -55 260
B57875S0303H001 S875 Leaded NTC thermistors, lead spacing 5 mm 30 ±3 --- 3964 ±1 55/155/56 -55 155
B57891M0102K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 1 ±10 --- 3930 ±3 40/125/56 -40 125
B57164K0474J000 K164 Leaded NTC thermistors, lead spacing 5 mm 470 ±5 --- 5000 ±3 55/125/21 -55 125
B57885S0103F002 S885 Leaded NTC thermistors, lead spacing 5 mm 10 ±1 --- 3460 ±1 55/155/56 -55 155
B57871L0103F001 L871 Pb-free leaded NTC thermistors, lead spacing 2.5 mm 10 1 --- 3988 ±1 40/155/56 -40 155
B57867S0103F140 S867 Miniature sensors with bendable wires 10 ±1 --- 3988 ±1 55/155/56 -55 155
B57550G1104H000 G1550 Glass-encapsulated sensors 100 ±3 4036 4092 ±1 55/300/56 -55 300
B57861S0104H040 S861 Miniature sensors with bendable wires 100 ±3 --- 4540 ±1 55/155/56 -55 155
B57164K0331K000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.33 ±10 --- 3450 ±3 55/125/21 -55 125
B57871S0303H000 S871 Leaded NTC thermistors, lead spacing 2.5 mm 30 ±3 --- 3964 ±1 55/155/56 -55 155
B57869S0103G140 S869 Miniature sensors with bendable wires 10 --- --- 3988 --- 55/155/56 -55 155
B57863S0103G040 S863 Miniature sensors with bendable wires 10 --- --- 3988 --- 55/155/56 -55 155
B57871S0212J001 S871 Leaded NTC thermistors, lead spacing 2.5 mm 2.1 ±5 --- 3560 ±1 55/155/56 -55 155
B57891M0152K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 1.5 ±10 --- 3560 ±3 40/125/56 -40 125
B57164K0152K000 K164 Leaded NTC thermistors, lead spacing 5 mm 1.5 ±10 --- 3900 ±3 55/125/21 -55 125
B57561G1103H000 G1561 Glass-encapsulated sensors with insulation 10 ±3 3450 3492 ±1 55/260/56 -55 260
B57869S0303F140 S869 Miniature sensors with bendable wires 30 --- --- 3964 --- 55/155/56 -55 155
B57862L0202F000 L862 Miniature sensors with bendable wires 2 1 --- 3560 ±1 40/155/56 -40 155
B57891S0104F008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 100 ±1 --- 4450 ±1 55/155/56 -55 155
B57891S0103H008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±3 --- 3950 ±1 55/155/56 -55 155
B57164K0153K000 K164 Leaded NTC thermistors, lead spacing 5 mm 15 ±10 --- 4250 ±3 55/125/21 -55 125
B57164K0220J000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.022 ±5 --- 2900 ±3 55/125/21 -55 125
B57881S0103J001 S881 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±5 --- 3980 ±1 55/155/56 -55 155
B57867S0302J140 S867 Miniature sensors with bendable wires 3 ±5 --- 3988 ±1 55/155/56 -55 155
B57862L0102F000 L862 Miniature sensors with bendable wires 1 1 --- 3930 ±1 40/155/56 -40 155
B57861S0202J041 S861 Miniature sensors with bendable wires 2 ±5 --- 3560 ±1 55/155/56 -55 155
B57891M0222K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 2.2 ±10 --- 3900 ±3 40/125/56 -40 125
B57850T0103G000 T850 Surface temperature sensor, small-outline no-lead 10 ±2 --- 3988 ±1 40/155/56 --- ---
B57164K0470K000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.047 ±10 --- 3000 ±3 55/125/21 -55 125
B57891M0223K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 22 ±10 --- 4300 ±3 40/125/56 -40 125
B57891S0222F008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 2.2 ±1 --- 3560 ±1.5 55/155/56 -55 155
B57164K0220K000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.022 ±10 --- 2900 ±3 55/125/21 -55 125
B57875S0103H002 S875 Leaded NTC thermistors, lead spacing 5 mm 10 ±3 --- 3460 ±1 55/155/56 -55 155
B57541G1103H005 G1541 Glass-encapsulated sensors with insulation 10 ±3 3586 3625 ±1 55/250/56 -55 250
B57891M0224J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 220 ±5 --- 4600 ±3 40/125/56 -40 125
B57561G1203G000 G1561 Glass-encapsulated sensors with insulation 20 ±2 3965 4006 ±1 55/260/56 -55 260
B57560G1203G000 G1560 Glass-encapsulated sensors 20 ±2 3965 4006 ±1 55/300/56 -55 300
B57541G1104H000 G1541 Glass-encapsulated sensors with insulation 100 ±3 4036 4092 ±1 55/250/56 -55 250
B57560G1212G000 G1560 Glass-encapsulated sensors 2.056 ±2 3516 3560 ±1 55/300/56 -55 300
B57891S0203J008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 20 ±5 --- 4300 ±1 55/155/56 -55 155
B57881S0212H000 S881 Leaded NTC thermistors, lead spacing 2.5 mm 2.1 ±3 --- 3560 ±1 55/155/56 -55 155
B57541G1502H000 G1541 Glass-encapsulated sensors with insulation 5 ±3 3455 3497 ±1 55/250/56 -55 250
B57864S0282F040 S864 Miniature sensors with bendable wires 2.8 ±1 --- 3988 ±1 55/155/56 -55 155
B57561G1234G000 G1561 Glass-encapsulated sensors with insulation 230 ±2 4216 4280 ±1 55/260/56 -55 260
B57164K0222J000 K164 Leaded NTC thermistors, lead spacing 5 mm 2.2 ±5 --- 3900 ±3 55/125/21 -55 125
B57560G1234G000 G1560 Glass-encapsulated sensors 230 ±2 4216 4280 ±1 55/300/56 -55 300
B57550G1303H000 G1550 Glass-encapsulated sensors 30 ±3 3965 4006 ±1 55/300/56 -55 300
B57561G1203H000 G1561 Glass-encapsulated sensors with insulation 20 ±3 3965 4006 ±1 55/260/56 -55 260
B57891M0332J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 3.3 ±5 --- 3980 ±3 40/125/56 -40 125
B57875S0212F001 S875 Leaded NTC thermistors, lead spacing 5 mm 2.1 ±1 --- 3560 ±1 55/155/56 -55 155
B57550G1303G000 G1550 Glass-encapsulated sensors 30 ±2 3965 4006 ±1 55/300/56 -55 300
B57561G1212G000 G1561 Glass-encapsulated sensors with insulation 2.056 ±2 3516 3560 ±1 55/260/56 -55 260
B57550G1502G000 G1550 Glass-encapsulated sensors 5 ±2 3456 3497 ±1 55/300/56 -55 300
B57881S0212J000 S881 Leaded NTC thermistors, lead spacing 2.5 mm 2.1 ±5 --- 3560 ±1 55/155/56 -55 155
B57871L0202F000 L871 Pb-free leaded NTC thermistors, lead spacing 2.5 mm 2 1 --- 3560 ±1 40/155/56 -40 155
B57164K0223K000 K164 Leaded NTC thermistors, lead spacing 5 mm 22 ±10 --- 4300 ±3 55/125/21 -55 125
B57541G1503H000 G1541 Glass-encapsulated sensors with insulation 50 ±3 3967 4006 ±1 55/250/56 -55 250
B57561G1234H000 G1561 Glass-encapsulated sensors with insulation 230 ±3 4216 4280 ±1 55/260/56 -55 260
B57875S0303F001 S875 Leaded NTC thermistors, lead spacing 5 mm 30 ±1 --- 3964 ±1 55/155/56 -55 155
B57164K0223J000 K164 Leaded NTC thermistors, lead spacing 5 mm 22 ±5 --- 4300 ±3 55/125/21 -55 125
B57541G1503G000 G1541 Glass-encapsulated sensors with insulation 50 ±2 3967 4006 ±1 55/250/56 -55 250
B57164K0224K000 K164 Leaded NTC thermistors, lead spacing 5 mm 220 ±10 --- 4830 ±3 55/125/21 -55 125
B57891S0502H008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 5 ±3 --- 3980 ±1 55/155/56 -55 155
B57561G1503G000 G1561 Glass-encapsulated sensors with insulation 50 ±2 3965 4006 ±1 55/260/56 -55 260
B57164K0473K000 K164 Leaded NTC thermistors, lead spacing 5 mm 47 ±10 --- 4450 ±3 55/125/21 -55 125
B57164K0473J000 K164 Leaded NTC thermistors, lead spacing 5 mm 47 ±5 --- 4450 ±3 55/125/21 -55 125
B57164K0474K000 K164 Leaded NTC thermistors, lead spacing 5 mm 470 ±10 --- 5000 ±3 55/125/21 -55 125
B57875S0303J001 S875 Leaded NTC thermistors, lead spacing 5 mm 30 ±5 --- 3964 ±1 55/155/56 -55 155
B57871L0104H000 L871 Pb-free leaded NTC thermistors, lead spacing 2.5 mm 100 3 --- 4540 ±1 40/155/56 -40 155
B57164K0680J000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.068 ±5 --- 3050 ±3 55/125/21 -55 125
B57871L0104F000 L871 Pb-free leaded NTC thermistors, lead spacing 2.5 mm 100 1 --- 4540 ±1 40/155/56 -40 155
B57550G1103H000 G1550 Glass-encapsulated sensors 10 ±3 3450 3492 ±1 55/300/56 -55 300
B57861S0104F040 S861 Miniature sensors with bendable wires 100 ±1 --- 4540 ±1 55/155/56 -55 155
B57164K0151J000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.15 ±5 --- 3200 ±3 55/125/21 -55 125
B57560G1103G000 G1560 Glass-encapsulated sensors 10 ±2 3450 3492 ±1 55/300/56 -55 300
B57891M0682J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 6.8 ±5 --- 3980 ±3 40/125/56 -40 125
B57164K0104K000 K164 Leaded NTC thermistors, lead spacing 5 mm 100 ±10 --- 4600 ±3 55/125/21 -55 125
B57891M0153J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 15 ±5 --- 4100 ±3 40/125/56 -40 125
B57863S0103F040 S863 Miniature sensors with bendable wires 10 --- --- 3988 --- 55/155/56 -55 155
B57561G1103G000 G1561 Glass-encapsulated sensors with insulation 10 ±2 3450 3492 ±1 55/260/56 -55 260
B57164K0152J000 K164 Leaded NTC thermistors, lead spacing 5 mm 1.5 ±5 --- 3900 ±3 55/125/21 -55 125
B57540G1503G000 G1540 Glass-encapsulated sensors 50 ±2 3967 4006 ±1 55/250/56 -55 250
B57891M0153K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 15 ±10 --- 4100 ±3 40/125/56 -40 125
B57561G1103G005 G1561 Glass-encapsulated sensors with insulation 10 ±2 3586 3625 ±1 55/260/56 -55 260
B57871S0303J000 S871 Leaded NTC thermistors, lead spacing 2.5 mm 30 ±5 --- 3964 ±1 55/155/56 -55 155
B57862L0502H000 L862 Miniature sensors with bendable wires 5 3 --- 3988 ±1 40/155/56 -40 155
B57863S0302F040 S863 Miniature sensors with bendable wires 3 --- --- 3988 --- 55/155/56 -55 155
B57862L0202H000 L862 Miniature sensors with bendable wires 2 3 --- 3560 ±1 40/155/56 -40 155
B57865L0103A039 L865 Miniature sensors with bendable wires 10 1 --- 3988 ±1 40/155/56 -40 155
B57164K0153J000 K164 Leaded NTC thermistors, lead spacing 5 mm 15 ±5 --- 4250 ±3 55/125/21 -55 125
B57891M0154J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 150 ±5 --- 4600 ±3 40/125/56 -40 125
B57560G1103H005 G1560 Glass-encapsulated sensors 10 ±3 3586 3625 ±1 55/300/56 -55 300
B57891S0104H008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 100 ±3 --- 4450 ±1 55/155/56 -55 155
B57891M0154K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 150 ±10 --- 4600 ±3 40/125/56 -40 125
B57863S0302G040 S863 Miniature sensors with bendable wires 3 --- --- 3988 --- 55/155/56 -55 155
B57560G1104H000 G1560 Glass-encapsulated sensors 100 ±3 4036 4092 ±1 55/300/56 -55 300
B57863S0502F040 S863 Miniature sensors with bendable wires 5 --- --- 3988 --- 55/155/56 -55 155
B57541G1103H000 G1541 Glass-encapsulated sensors with insulation 10 ±3 3450 3492 ±1 55/250/56 -55 250
B57875S0103H001 S875 Leaded NTC thermistors, lead spacing 5 mm 10 ±3 --- 3988 ±1 55/155/56 -55 155
B57550G1202H000 G1550 Glass-encapsulated sensors 2 ±3 3379 3420 ±1 55/300/56 -55 300
B57863S0502G040 S863 Miniature sensors with bendable wires 5 --- --- 3988 --- 55/155/56 -55 155
B57881S0103J002 S881 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±5 --- 3460 ±1 55/155/56 -55 155
B57541G1103G005 G1541 Glass-encapsulated sensors with insulation 10 ±2 3586 3625 ±1 55/250/56 -55 250
B57550G1234G000 G1550 Glass-encapsulated sensors 230 ±2 4198 4264 ±1 55/300/56 -55 300
B57561G1103H005 G1561 Glass-encapsulated sensors with insulation 10 ±3 3586 3625 ±1 55/260/56 -55 260
B57862L0104F000 L862 Miniature sensors with bendable wires 100 1 --- 4540 ±1 40/155/56 -40 155
B57561G1202H000 G1561 Glass-encapsulated sensors with insulation 2 ±3 3378 3420 ±1 55/260/56 -55 260
B57862L0103H000 L862 Miniature sensors with bendable wires 10 3 --- 3988 ±1 40/155/56 -40 155
B57862L0103F000 L862 Miniature sensors with bendable wires 10 1 --- 3988 ±1 40/155/56 -40 155
B57891S0203F008 S891 Leaded NTC thermistors, lead spacing 2.5 mm 20 ±1 --- 4300 ±1 55/155/56 -55 155
B57164K0471J000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.47 ±5 --- 3450 ±3 55/125/21 -55 125
B57860S0853J200 S860 Leadless NTCs 85 ±5 --- 4092 ±1 40/150/21 -40 150
B57164K0472K000 K164 Leaded NTC thermistors, lead spacing 5 mm 4.7 ±10 --- 3950 ±3 55/125/21 -55 125
B57551G1234H000 G1551 Glass-encapsulated sensors with insulation 230 ±3 4198 4264 ±1 55/260/56 -55 260
B57871S0103H002 S871 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±3 --- 3460 ±1 55/155/56 -55 155
B57867S0502H140 S867 Miniature sensors with bendable wires 5 ±3 --- 3988 ±1 55/155/56 -55 155
B57885S0303H000 S885 Leaded NTC thermistors, lead spacing 5 mm 30 ±3 --- 3964 ±1 55/155/56 -55 155
B57867S0502J140 S867 Miniature sensors with bendable wires 5 ±5 --- 3988 ±1 55/155/56 -55 155
B57551G1303G000 G1551 Glass-encapsulated sensors with insulation 30 ±2 3965 4006 ±1 55/260/56 -55 260
B57871S0103F002 S871 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±1 --- 3460 ±1 55/155/56 -55 155
B57164K0101J000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.1 ±5 --- 3200 ±3 55/125/21 -55 125
B57891M0472J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 4.7 ±5 --- 3980 ±3 40/125/56 -40 125
B57861S0502F045 S861 Miniature sensors with bendable wires 5 ±1 --- 3988 ±0.3 40/100/56 -40 100
B57891M0473J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 47 ±5 --- 4355 ±3 40/125/56 -40 125
B57861S0103F040 S861 Miniature sensors with bendable wires 10 ±1 --- 3988 ±1 55/155/56 -55 155
B57551G1502H000 G1551 Glass-encapsulated sensors with insulation 5 ±3 3456 3497 ±1 55/260/56 -55 260
B57164K0102K000 K164 Leaded NTC thermistors, lead spacing 5 mm 1 ±10 --- 3730 ±3 55/125/21 -55 125
B57164K0102J000 K164 Leaded NTC thermistors, lead spacing 5 mm 1 ±5 --- 3730 ±3 55/125/21 -55 125
B57551G1503H000 G1551 Glass-encapsulated sensors with insulation 50 ±3 3965 4006 ±1 55/260/56 -55 260
B57871S0123H000 S871 Leaded NTC thermistors, lead spacing 2.5 mm 12 ±3 --- 3760 ±1 55/155/56 -55 155
B57540G1103H005 G1540 Glass-encapsulated sensors 10 ±3 3586 3625 ±1 55/250/56 -55 250
B57861S0503F040 S861 Miniature sensors with bendable wires 50 ±1 --- 3760 ±1 55/155/56 -55 155
B57551G1503G000 G1551 Glass-encapsulated sensors with insulation 50 ±2 3965 4006 ±1 55/260/56 -55 260
B57871S0123J000 S871 Leaded NTC thermistors, lead spacing 2.5 mm 12 ±5 --- 3760 ±1 55/155/56 -55 155
B57560G1502H000 G1560 Glass-encapsulated sensors 5 ±3 3456 3497 ±1 55/300/56 -55 300
B57164K0103J000 K164 Leaded NTC thermistors, lead spacing 5 mm 10 ±5 --- 4300 ±3 55/125/21 -55 125
B57540G1103H000 G1540 Glass-encapsulated sensors 10 ±3 3450 3492 ±1 55/250/56 -55 250
B57891M0474J000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 470 ±5 --- 5000 ±3 40/125/56 -40 125
B57861S0103H040 S861 Miniature sensors with bendable wires 10 ±3 --- 3988 ±1 55/155/56 -55 155
B57871S0103J002 S871 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±5 --- 3460 ±1 55/155/56 -55 155
B57861S0502H040 S861 Miniature sensors with bendable wires 5 ±3 --- 3988 ±1 55/155/56 -55 155
B57861S0103J040 S861 Miniature sensors with bendable wires 10 ±5 --- 3988 ±1 55/155/56 -55 155
B57891M0474K000 M891 Leaded NTC thermistors, lead spacing 2.5 mm 470 ±10 --- 5000 ±3 40/125/56 -40 125
B57871S0123F000 S871 Leaded NTC thermistors, lead spacing 2.5 mm 12 ±1 --- 3760 ±1 55/155/56 -55 155
B57560G1234H000 G1560 Glass-encapsulated sensors 230 ±3 4216 4280 ±1 55/300/56 -55 300
B57861S0502J040 S861 Miniature sensors with bendable wires 5 ±5 --- 3988 ±1 55/155/56 -55 155
B57540G1104G000 G1540 Glass-encapsulated sensors 100 ±2 4036 4092 ±1 55/250/56 -55 250
B57560G1503G000 G1560 Glass-encapsulated sensors 50 ±2 3965 4006 ±1 55/300/56 -55 300
B57871S0212F001 S871 Leaded NTC thermistors, lead spacing 2.5 mm 2.1 ±1 --- 3560 ±1 55/155/56 -55 155
B57861S0503J040 S861 Miniature sensors with bendable wires 50 ±5 --- 3760 ±1 55/155/56 -55 155
B57550G1104G000 G1550 Glass-encapsulated sensors 100 ±2 4036 4092 ±1 55/300/56 -55 300
B57164K0331J000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.33 ±5 --- 3450 ±3 55/125/21 -55 125
B57881S0103F001 S881 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±1 --- 3980 ±1 55/155/56 -55 155
B57551G1103H000 G1551 Glass-encapsulated sensors with insulation 10 ±3 3450 3492 ±1 55/260/56 -55 260
B57869S0302F140 S869 Miniature sensors with bendable wires 3 --- --- 3988 --- 55/155/56 -55 155
B57551G1103G005 G1551 Glass-encapsulated sensors with insulation 10 ±2 3586 3625 ±1 55/260/56 -55 260
B57867S0103J140 S867 Miniature sensors with bendable wires 10 ±5 --- 3988 ±1 55/155/56 -55 155
B57881S0103H001 S881 Leaded NTC thermistors, lead spacing 2.5 mm 10 ±3 --- 3980 ±1 55/155/56 -55 155
B57867S0202F141 S867 Miniature sensors with bendable wires 2 ±1 --- 3560 ±1 55/155/56 -55 155
B57164K0682J000 K164 Leaded NTC thermistors, lead spacing 5 mm 6.8 ±5 --- 4200 ±3 55/125/21 -55 125
B57869S0103F140 S869 Miniature sensors with bendable wires 10 --- --- 3988 --- 55/155/56 -55 155
B57885S0103J002 S885 Leaded NTC thermistors, lead spacing 5 mm 10 ±5 --- 3460 ±1 55/155/56 -55 155
B57885S0123F000 S885 Leaded NTC thermistors, lead spacing 5 mm 12 ±1 --- 3760 ±1 55/155/56 -55 155
B57164K0334J000 K164 Leaded NTC thermistors, lead spacing 5 mm 330 ±5 --- 5000 ±3 55/125/21 -55 125
B57867S0302F140 S867 Miniature sensors with bendable wires 3 ±1 --- 3988 ±1 55/155/56 -55 155
B57164K0333K000 K164 Leaded NTC thermistors, lead spacing 5 mm 33 ±10 --- 4300 ±3 55/125/21 -55 125
B57820M0561A005 M820 Leadless NTCs 0.056 ±5 --- 3930 ±1.5 55/155/21 -55 155
B57164K0470J000 K164 Leaded NTC thermistors, lead spacing 5 mm 0.047 ±5 --- 3000 ±3 55/125/21 -55 125
B57164K0334K000 K164 Leaded NTC thermistors, lead spacing 5 mm 330 ±10 --- 5000 ±3 55/125/21 -55 125
B57551G1104H000 G1551 Glass-encapsulated sensors with insulation 100 ±3 4036 4092 ±1 55/260/56 -55 260
B57867S0202J141 S867 Miniature sensors with bendable wires 2 ±5 --- 3560 ±1 55/155/56 -55 155
B57869S0502F140 S869 Miniature sensors with bendable wires 5 --- --- 3988 --- 55/155/56 -55 155
B57861S0302F040 S861 Miniature sensors with bendable wires 3 ±1 --- 3988 ±1 55/155/56 -55 155
B57869S0502G140 S869 Miniature sensors with bendable wires 5 --- --- 3988 --- 55/155/56 -55 155
B57885S0212H000 S885 Leaded NTC thermistors, lead spacing 5 mm 2.1 ±3 --- 3560 ±1 55/155/56 -55 155
B57164K0683K000 K164 Leaded NTC thermistors, lead spacing 5 mm 68 ±10 --- 4600 ±3 55/125/21 -55 125
B57861S0302H040 S861 Miniature sensors with bendable wires 3 ±3 --- 3988 ±1 55/155/56 -55 155
B57820M0841A004 M820 Leadless NTCs 0.084 ±5 --- 3550 ±1.5 55/155/21 -55 155
B57220K0212A003 K220 Leadless NTCs 2.057 ±5 --- 3560 ±1.5 55/250/21 -55 250
B57869S0303G140 S869 Miniature sensors with bendable wires 30 --- --- 3964 --- 55/155/56 -55 155
B57861S0303F040 S861 Miniature sensors with bendable wires 30 ±1 --- 3964 ±1 55/155/56 -55 155

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list