TDK Electronics · TDK Europe

Components for Power Factor Correction and Harmonic Filtering

Number of hits: 1
PDF Inventory Product Application Output at 50 Hz (kvar) Number of phases Capacitance (µF) Rated voltage (V AC) Impregnation Winding Diameter (mm) Height (mm) Certification Ordering code Type
PhiCap 3-phase 3-phase AC industrial applications,  Power factor correction 20 3 41 660 Biodegradable soft resin Stacked 89.5 348 cUL,  CSA,  GOST B32344E6201A060 MKP660-D-20

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list