TDK Electronics · TDK Europe

Components for Power Factor Correction and Harmonic Filtering

Number of hits: 1
PDF Inventory Product Application Output at 50 Hz (kvar) Output at 60 Hz (kvar) Number of phases Capacitance (µF) Rated voltage (V AC) Impregnation Winding Diameter (mm) Height (mm) Certification Ordering code Type
PhiCap 3-phase 3-phase AC industrial applications,  Power factor correction 12.5 15 3 77 415 Biodegradable soft resin Stacked 85 198 cUL,  CSA,  GOST B32344E4122A510 MKP415-D-12.5

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list