TDK Electronics · TDK Europe

Components for Power Factor Correction and Harmonic Filtering

Number of hits: 1
PDF Inventory Product Application Output at 50 Hz (kvar) Output at 60 Hz (kvar) Number of phases Capacitance (µF) Rated voltage (V AC) Impregnation Winding Diameter (mm) Height (mm) Certification Ordering code Type
PhiCap 1-phase 3-phase AC industrial applications,  Power factor correction 0.8 1 1 15 400 Biodegradable soft resin Single 63.5 68 cUL,  CSA B32340C4002A800 MKP400-I-0.8

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list