TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 6
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
D core single choke Differential 3 0.8 40 32.5 21 31 Single 1900 250 -40 125 Sine-wave storage/PFC or differential-mode choke B82614R B82614R2801A030
D core single choke Differential 0.5 2.7 40 32.5 21 31 Single 230 250 -40 125 Sine-wave storage/PFC or differential-mode choke B82614R B82614R2272A030
D core single choke Differential 1.5 1.7 40 32.5 21 31 Single 610 250 -40 125 Sine-wave storage/PFC or differential-mode choke B82614R B82614R2172A030
D core single choke Differential 1 2 40 32.5 21 31 Single 430 250 -40 125 Sine-wave storage/PFC or differential-mode choke B82614R B82614R2202A030
D core single choke Differential 0.75 2.4 40 32.5 21 31 Single 330 250 -40 125 Sine-wave storage/PFC or differential-mode choke B82614R B82614R2242A030
D core single choke Differential 2 1 40 32.5 21 31 Single 1300 250 -40 125 Sine-wave storage/PFC or differential-mode choke B82614R B82614R2102A030

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list