TDK Electronics · TDK Europe

PTC Thermistors for Telecom Applications

Number of hits: 7
PDF Inventory Design Rated resistance (Ohm) Max. operating voltage (V) Max width (mm) Application/Category UL approval to UL1434 Rated current at 25°C (mA) Max. switching current (A) Max. fault voltage (V AC) Max. height (mm) Ordering code Type
Telecom pair protector (TPP), SMD 35 135 7.2 Overcurrent protection for telecom E69802 110 4.6 245 9.9 B59635T1120A062 T1635
Telecom pair protector (TPP), SMD 50 135 9 Overcurrent protection for telecom E69802 90 2.5 245 10.5 B59750T1120A062 T1750
Telecom pair protector (TPP), SMD 35 135 9 Overcurrent protection for telecom E69802 110 4.6 245 10.5 B59735T1120A062 T1735
Telecom pair protector (TPP), SMD 50 135 7.2 Overcurrent protection for telecom E69802 90 2.5 245 9.9 B59650T1120A062 T1650
Telecom pair protector (TPP), SMD 35 135 9 Overcurrent protection for telecom E69802 115 4.6 245 11.5 B59835T1120A062 T1835
Leaded disks 50 135 6 Telecom E69802 65 --- 245 10 B59154U1135B140 U1154
Leaded disks 50 135 9 Telecom E69802 100 --- 245 13 B59184C1130A151 C1184

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list