TDK Electronics · TDK Europe

ThermoFuse Varistors (EPCOS)

PDF Features/Series Surge current (A) Max. operating voltage (V AC) Max. operating voltage (V DC)
2 leads,  3 leads,  NT20,  kinked version,  straight version 10000 130 - 750 170 - 1060
2 leads,  3 leads,  NT14,  kinked version,  straight version 6000 130 - 680 170 - 895
ETFV25 20000 115 - 420 150 - 560
new
MT25 20000 150 - 385 200 - 505
new
MT30 25000 150 - 750 200 - 970
T14 6000 130 - 420 170 - 560
T20 10000 130 - 680 170 - 895

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Design overview
  • Overview of types
  • Ordering code system
  • General technical information
  • Selection procedure
  • Application notes
  • Calculation examples
  • Soldering instructions
  • Reliability tests
  • Approvals
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Taping, packaging and lead configuration
  • Symbols and terms
  • Equation overview

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.