TDK TDK Electronics · TDK Europe

ThermoFuse Varistors (EPCOS)

PDF Features/Series Surge current (A) Max. operating voltage (V AC) Max. operating voltage (V DC)
file_pdf_box
T14 series 6000 130 - 420 170 - 560
file_pdf_box
T20 series 10000 130 - 680 170 - 895
file_pdf_box
ETFV25 series 20000 115 - 420 150 - 560
file_pdf_box
2 leads,  3 leads,  NT20 series,  kinked version,  straight version 10000 130 - 750 170 - 1060
file_pdf_box
2 leads,  3 leads,  NT14 series,  kinked version,  straight version 6000 130 - 680 170 - 895
file_pdf_box new
MT25 series 20000 150 - 385 200 - 505
file_pdf_box new
MT30 series 25000 150 - 750 200 - 970

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.