TDK Electronics · TDK Europe

CeraDiode

Presentation

 CeraDiode Presentation ESD Bild

This presentation includes 

  • Single & array devices
  • Features & benefits
  • Main applications
  • Ordering codes & dimensions (mm)
  • Series
PDF - 665.2 KB Download
Number of hits: 27
PDF Inventory Series Application Case size Type Ordering code Design Max. working voltage (V DC) Breakdown voltage (V) Typ. leakage current (µA) Clamping voltage @ 1 A (V) Capacitance, typ. (pF) Date of Withdrawal
ESD Protection Kit,  Consumer & Industrial Kit Kit B72499C9999D099 --- --- --- --- --- ---
LED series LED applications,  Consumer & Industrial 0402 CDS2C20GTH B72590D0201H060 Single chip 20 30 1 @ 5.6 V 80 ---
LED series LED applications,  Consumer & Industrial 0402 CDS2C15GTH B72590D0150H060 Single chip 15 23 1 @ 5.6 V 66 ---
LED series LED applications,  Consumer & Industrial 0402 CDS2C200GTB B72590D0201B060 Single chip 200 230 1 @ 5.6 V 600 ---
LED series LED applications,  Consumer & Industrial 0402 CDS2C36GTB B72590D0360B060 Single chip 36 45 1 @ 5.6 V 130 ---
High-speed series High-speed data lines,  Consumer & Industrial 0612 CDA5C16GTH B72724D0160H062 4-fold array 16 80 1 @ 5.6 V 350 3
High-speed series High-speed data lines,  Consumer & Industrial 0508 CDA4C16GTH B72714D0160H060 4-fold array 16 22 1 @ 5.6 V 66 10
High-speed series High-speed data lines,  Consumer & Industrial 0506 CDA3C05GTH B72755D0050H062 Array 5.6 106 1 @ 5.6 V 395 2.2
High-speed series High-speed data lines,  Consumer & Industrial 1003 CDS4C16GTH B72570D0160H060 Single chip 16 38 1 @ 5.6 V 146 3
High-speed series High-speed data lines,  Consumer & Industrial 0201 CDS1C05GTH2 B72440C0050H260 Single chip 5.5 20 1 @ 5.6 V 66 3
High-speed series High-speed data lines,  Consumer & Industrial 1012 CDA6C05GTH B72735D0050H062 Array 5.6 52 1 @ 5.6 V 195 7
High-speed series High-speed data lines,  Consumer & Industrial 0402 CDS2C15GTH B72590D0150H060 Single chip 15 23 1 @ 5.6 V 66 10
High-speed series High-speed data lines,  Consumer & Industrial 402 CDS2C20GTH B72590D0200H060 Single chip 20 30 1 @ 5.6 V 80 10
High-speed series High-speed data lines,  Consumer & Industrial 0402 CDS2C05HDMI2 B72590D0050H260 Single chip 5.6 90 1 @ 5.6 V --- 0.6
High-speed series High-speed data lines,  Consumer & Industrial 0402 CDS2C05HDMI1 B72590D0050H160 Single chip 5.6 150 1 @ 5.6 V --- 0.6
High-speed series High-speed data lines,  Consumer & Industrial 0603 CDS3C16GTH B72500D0160H060 Single chip 16 65 1 @ 5.6 V 290 3
High-speed series High-speed data lines,  Consumer & Industrial 0603 CDS3C30GTH B72500D0300H060 Single chip 30 50 1 @ 5.6 V 120 10
High-speed series High-speed data lines,  Consumer & Industrial 0603 CDS3C05HDMI1 B72500D0050H160 Single chip 5.6 150 1 @ 5.6 V --- 0.6
High-speed series High-speed data lines,  Consumer & Industrial 0402 CDS2C16GTH B72590D0160H060 Single chip 16 65 1 @ 5.6 V 290 2
Standard series Data processing,  Consumer & Industrial 0402 CDS2C15GTA B72590D0150A060 Single chip 15 20 1 @ 5.6 V 46 47
Standard series Data processing,  Consumer & Industrial 0612 CDA5C20GTA B72724D0200A062 4-fold array 22 25 1 @ 5.6 V 50 56
Standard series Data processing,  Consumer & Industrial 1003 CDS4C12GTA B72570D0120A060 Single chip 12 16 1 @ 5.6 V 46 82
Standard series Data processing,  Consumer & Industrial 0402 CDS2C05GTA B72590D0050A060 Single chip 5.6 6.4 1 @ 3.3 V 24 180
Standard series Data processing,  Consumer & Industrial 0603 CDS3C05GTA B72500D0050A060 Single chip 5.6 6.4 1 @ 3.3 V 19 470
Standard series Data processing,  Consumer & Industrial 0603 CDS3C20GTA B72500D0200A060 Single chip 22 25 1 @ 5.6 V 50 56
Standard series Data processing,  Consumer & Industrial 0603 CDS3C09GTA B72500D0090A060 Single chip 9 10 1 @ 5.6 V 30 220
Standard series Data processing,  Consumer & Industrial 0603 CDS3C15GTA B72500D0150A060 Single chip 15 22 1 @ 5.6 V 42 160

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list