TDK TDK Electronics · TDK Europe

PTC Thermistors as Heating Elements (EPCOS)

PDF Design
file_pdf_box
Rectangular, 12 V
file_pdf_box
Disk shaped, 12 V
file_pdf_box
Disk shaped, 230 V
file_pdf_box
Rectangular, 230 V
file_pdf_box
Rectangular, 400 V
file_pdf_box
Sample kit - Heating elements for 12 V applications
file_pdf_box
Sample kit - Heating elements for 230 V applications

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.