TDK Electronics · TDK Europe

PTC Thermistors Heating Elements for High-Voltage Applications

 PTC Thermistors Heating Elements for 230 V Apps

Key Features

  • Self-regulating ceramic heating elements for 230 V, 600 V and 800 V applications
  • The desired heating power is reached quickly. 
  • RoHS-compatible
  • Designed for pressure contacts

Ordering No.: B59005Z0999A199

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 12
PDF Inventory Design Rated resistance (Ohm) Max. operating voltage (V) Max width (mm) Application/Category VDE approval UL approval to UL1434 IECQ according to IEC 60738­1 CSA approval Case size (EIA) Lead spacing (mm) Rated current at 25°C (mA) Max. switching current (A) Max. fault voltage (V AC) Max. link voltage (V DC) Breakdodwn voltage (V) Heat capacity (J/K) Housing Max. height (mm) Min. resistance (Ohm) Max. diameter (mm) Max. current (A) Width (mm) Sensing temperature (°C) Surface temperature (°C) Ordering code Type
Rectangular, 230 V 700 265 - Heating elements - - - - - - - - - - - - - - 66 - - - - 205 B59102R0180A010 R102
Disk shaped, 230 V 4200 265 - Heating elements - - - - - - - - - - - - - - 700 - - - - 170 B59053A0150A010 A53
Disk shaped, 230 V 4200 265 - Heating elements - - - - - - - - - - - - - - 960 - - - - 135 B59053A0110A010 A53
Rectangular, 600 V typical 1350 750 - Heating elements - - - - - - - - - - - - - 31.3 130 - - 39.7 - 225 B59552U0195B010 U552 B 195 A 10
Rectangular, 800 V typical 6800 870 - Heating elements - - - - - - - - - - - - - 20.3 650 - - 28 - 215 B59801R1180B010 R1801 B 180 A 10
Rectangular, 230 V 700 265 - Heating elements - - - - - - - - - - - - - - 105 - - - - 160 B59102R0130A010 R102
Disk shaped, 230 V 6000 265 - Heating elements - - - - - - - - - - - - - - 640 - - - - 235 B59053A0220A010 A53
Rectangular, 230 V 700 265 - Heating elements - - - - - - - - - - - - - - 90 - - - - 180 B59102R0150A010 R102
Rectangular, 230 V 700 265 - Heating elements - - - - - - - - - - - - - - 225 - - - - 100 B59102R0050A010 R102
Disk shaped, 230 V 4200 265 - Heating elements - - - - - - - - - - - - - - 530 - - - - 200 B59053A0180A010 A53
Rectangular, 230 V 700 265 - Heating elements - - - - - - - - - - - - - - 100 - - - - 145 B59102R0110A010 R102
Rectangular, 230 V 700 265 - Heating elements - - - - - - - - - - - - - - 130 - - - - 115 B59102R0070A010 R102
Download all marked data sheets as zip file or export the search results in MS Excel format