TDK Electronics · TDK Europe

PTC Thermistors Heating elements for low voltage applications

 PTC Thermistors Heating Elements Low Voltage Pic

Key Features

  • Self-regulating ceramic heating elements for 12 V and 48 V applications
  • Reaching PTC target surface temperature in short time
  • RoHS compliant
  • Designed for pressure contacts

Ordering No.: B59004Z0999A299

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 12
PDF Inventory Design Rated resistance (Ohm) Max. operating voltage (V) Max width (mm) Application/Category VDE approval UL approval to UL1434 IECQ according to IEC 60738­1 CSA approval Case size (EIA) Lead spacing (mm) Rated current at 25°C (mA) Max. switching current (A) Max. fault voltage (V AC) Max. link voltage (V DC) Breakdodwn voltage (V) Heat capacity (J/K) Housing Max. height (mm) Min. resistance (Ohm) Max. diameter (mm) Max. current (A) Width (mm) Sensing temperature (°C) Surface temperature (°C) Ordering code Type
Rectangular, 48 V 30 60 - Heating elements - - - - - - - - - - - - - - 18 - - - - 175 B59210R0150A010 R210
Disk shaped, 12 V 9 30 - Heating elements - - - - - - - - - - - - - - 4 - - - - 140 B59060A0120A010 A60
Rectangular, 12 V 3.2 24 - Heating elements - - - - - - - - - - - - - - 0.75 - - - - 180 B59041R0160A010 R41
Disk shaped, 12 V 9 30 - Heating elements - - - - - - - - - - - - - - 4 - - - - 70 B59060A0040A010 A60
Disk shaped, 12 V 9 30 - Heating elements - - - - - - - - - - - - - - 3 - - - - 165 B59060A0160A010 A60
Disk shaped, 12 V 9 30 - Heating elements - - - - - - - - - - - - - - 3 - - - - 185 B59060A0180A010 A60
Rectangular, 12 V 3.2 24 - Heating elements - - - - - - - - - - - - - - 1 - - - - 105 B59041R0080A010 R41
Rectangular, 12 V 3.2 24 - Heating elements - - - - - - - - - - - - - - 1 - - - - 145 B59041R0120A010 R41
Disk shaped, 12 V 9 30 - Heating elements - - - - - - - - - - - - - - 5 - - - - 80 B59060A0060A010 A60
Rectangular, 12 V 3.2 24 - Heating elements - - - - - - - - - - - - - - 0.75 - - - - 200 B59041R0180A010 R41
Rectangular, 12 V 6.4 24 - Heating elements - - - - - - - - - - - - - - 1 - - - - 230 B59041R0220A010 R41
Disk shaped, 12 V 9 30 - Heating elements - - - - - - - - - - - - - - 4 - - - - 95 B59060A0080A010 A60
Download all marked data sheets as zip file or export the search results in MS Excel format