TDK Electronics · TDK Europe

DC/DC Converters

Number of hits: 23
PDF Inventory Core shape Turns ratio Terminals Type Ordering code Turns ratio Inductance min.(µH) Inductance nom.(µH) Inductance max.(µH) Test voltage (V AC)(50Hz/1s) Function Device temp., min (°C) Device temp., max (°C) Max. width (mm) Max. length (mm) Approx. weight (g) Environmental information Packaging Packaging quantity Input voltage (V DC) Output Power (W) Output voltage 1 (V/A) Output voltage 2 (V/A) Operating Frequency (kHz) Output voltage 3 (V/A)
E 6.3 N1:N2:N3=1:1:1 6 gullwings (SMD) B78304B B78304B1031A003 1:1:1 450 1000 1550 500 Pulse Drive Transformers -40 85 9 8 0.6 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (16 mm) Reel Diam. (330 mm) 900 --- --- --- --- --- ---
E 6.3 N1:N2:N3=1:1:1 6 gullwings (SMD) B78304B B78304B1032A003 1:1:1 4500 10000 15500 500 Pulse Drive Transformers -40 85 9 8 0.6 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (16 mm) Reel Diam. (330 mm) 900 --- --- --- --- --- ---
E 6.3 N1:N2:N3=1:1:1 6 gullwings (SMD) B78304B B78304B1030A003 1:1:1 45 100 155 500 Pulse Drive Transformers -40 85 9 8 0.6 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (16 mm) Reel Diam. (330 mm) 900 --- --- --- --- --- ---
E 6.3 N1:N2:N3=1:0.21:0.21 6 gullwings (SMD) B78304B B78304B1016A003 1:0.21:0.21 1935 4300 6665 500 Pulse Drive Transformers -40 85 9 8 0.6 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (16 mm) Reel Diam. (330 mm) 900 --- --- --- --- --- ---
ER 11 N1:N2:N3:N4=1:1:1:1 10 gullwings (SMD) B78334B1033 B78334B1033A003 1:1:1:1 88 100 112 1000 DC/DC Converter -40 85 13 12 1.5 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (24 mm) Reel Diam. (330 mm) 600 --- --- --- --- --- ---
ER 11 N1:N2:N3:N4=1:1:1:1 10 gullwings (SMD) B78334B1034 B78334B1034A003 1:1:1:1 756 1080 1512 1000 Pulse Drive Transformers -40 85 13 12 1.5 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (24 mm) Reel Diam. (330 mm) 600 --- --- --- --- --- ---
ER 11 N1:N2:N3:N4:N5=0.382:1:1:1:1 10 gullwings (SMD) B78334B1018 B78334B1018A003 0.382:1:1:1:1 201.81 288.3 403.62 1200 Pulse Drive Transformers -40 85 13 12 1.5 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (24 mm) Reel Diam. (330 mm) 600 --- --- --- --- --- ---
E 6.3 N1:N2:N3:N4=1:1:1.7:1.7 6 gullwings (SMD) B82805A B82805A0363A250 1:1:1.7:1.7 25.2 36 50.4 500 Push-Pull Transformers -25 125 9 8 0.6 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (16 mm) Reel Diam. (330 mm) 900 --- --- --- --- --- ---
E 6.3 N1:N2:N3:N4=1:1:2.6:2.6 6 gullwings (SMD) B82805A B82805A0173A250 1:1:2.6:2.6 11.9 17 23.8 500 Push-Pull Transformers -25 125 9 8 0.6 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (16 mm) Reel Diam. (330 mm) 900 --- --- --- --- --- ---
E 6.3 N1:N2:N3:N4=1:1:1.1:1.1 6 gullwings (SMD) B82805A B82805A0943A250 1:1:1.1:1.1 65.8 94 131.6 500 Push-Pull Transformers -25 125 9 8 0.6 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (16 mm) Reel Diam. (330 mm) 900 --- --- --- --- --- ---
E 6.3 N1:N2:N3:N4=1:1:1.1:1.1 6 gullwings (SMD) B82805A B82805A0773A250 1:1:1.1:1.1 53.9 77 107.8 500 Push-Pull Transformers -25 125 9 8 0.6 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (16 mm) Reel Diam. (330 mm) 900 --- --- --- --- --- ---
E 6.3 N1:N2:N3:N4=1:1:3.8:3.8 6 gullwings (SMD) B82805A B82805A0952A250 1:1:3.8:3.8 6.65 9.5 13.3 500 Push-Pull Transformers -25 125 9 8 0.6 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (16 mm) Reel Diam. (330 mm) 900 --- --- --- --- --- ---
EFD 20 N1:N2:N3=1:1.25:6.5 --- B82802A B82802A0030A220 1:1.25:6.5 36 40 44 1000 Flyback DC/DC Converter PoE+(30W) -40 125 25.7 22 12.5 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (44 mm) Reel Diam. (330 mm) 160 36 - 60 30 12/1.25 5/3 100 ---
EFD 15 N1:N2:N3:N4=1:2.5:0.75:7.5 --- B82802A B82802A0012A315 1:2.5:0.75:7.5 90 100 110 800 Flyback DC/DC Converter PoE(12W) -40 125 22.3 16.5 5.9 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (44 mm) Reel Diam. (330 mm) 300 36 - 60 12 5/0.8 3.3/1.2 100 12/0.33
EFD 25 N1:N2:N3=1:2.5:7.5 --- B82802A B82802A0055A225 1:2.5:7.5 19.8 22 24.2 1000 Flyback DC/DC Converter -40 125 32.6 27 25.5 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (56 mm) Reel Diam. (330 mm) 80 36 - 60 55 12/2.3 5/5.5 100 ---
EFD 20 N1:N2:N3:N4=1:2.25:0.75:6.5 --- B82802A B82802A0030A320 1:2.25:0.75:6.5 36 40 44 1000 Flyback DC/DC Converter PoE+(30W) -40 125 25.7 22 13 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (44 mm) Reel Diam. (330 mm) 160 36 - 60 30 5/2 3.3/3 100 12/0.83
EFD 25 N1:N2:N3:N4=1:2.33:0.66:6.67 --- B82802A B82802A0055A325 1:2.33:0.66:6.67 19.8 22 24.2 1000 Flyback DC/DC Converter -40 125 32.6 27 21 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (56 mm) Reel Diam. (330 mm) 80 36 - 60 55 5/3.7 3.3/5.5 100 12/1.5
EFD 15 N1:N2:N3=1:2.25:6.5 --- B82802A B82802A0012A215 1:2.25:6.5 90 100 110 1000 Flyback DC/DC Converter PoE(12W) -40 125 22.3 16.5 5.6 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (44 mm) Reel Diam. (330 mm) 300 36 - 60 12 12/0.5 5/1.2 100 ---
EF 16 PTH N1:N2=192:24 --- B78310P B78310P8078A002 192:24 2728 3210 3691 1500 Flyback topology -40 125 12.7 18 6.7 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Stick magazine 2040 150 - 350 6 12 --- 100 ---
EFD 20 N1:N2:N3=6:1:3.5 12 gullwings (SMD) B82806D B82806D0060A033 6:1:3.5 70 100 130 1500 Power over Ethernet Transformers -40 125 22 30 14 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (44 mm) Reel Diam. (330 mm) 640 36 - 72 60 3.3/18 --- 200 ---
EFD 20 N1:N2:N3=1:1:0.5 12 gullwings (SMD) B82806D B82806D0060A240 1:1:0.5 70 100 130 1500 Power over Ethernet Transformers -40 125 22 30 14 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (44 mm) Reel Diam. (330 mm) 640 36 - 72 60 24/2.5 --- 200 ---
EFD 20 N1:N2:N3=4:1:2.3 12 gullwings (SMD) B82806D B82806D0060A050 4:1:2.3 70 100 130 1500 Power over Ethernet Transformers -40 125 22 30 14 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (44 mm) Reel Diam. (330 mm) 640 36 - 72 60 5/12 --- 200 ---
EFD 20 N1:N2:N3=2:1:1 12 gullwings (SMD) B82806D B82806D0060A120 2:1:1 70 100 130 1500 Power over Ethernet Transformers -40 125 22 30 14 RoHS, REACH/SVHC-Free, Lead-Free, Halogen-free Blister Tape (44 mm) Reel Diam. (330 mm) 640 36 - 72 60 12/5 --- 200 ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list