TDK Electronics · TDK Europe

SMT Inductors

Number of hits: 1
PDF Inventory Product status Inductance (µH) Inductance tolerance (%) Rated current (A)  Resistance (max.) (Ohm) Quality factor Qmin Resonance frequency (min.) (MHz) EIA Size/Series Unit Application Type Ordering Code
Production (NRND) 0.001 ±0.3 nH 1.8 0.02 7 16000 0603-C Blister Tape (8mm), Reel Diam. (180mm) Automotive B82496C B82496C3109A000

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list